Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Personal protective equipment

Eaton is committed to meeting our healthcare and manufacturing customers’ critical needs for protection and security. Designed with safety and sustainability at the forefront, Eaton’s Personal Protective Equipment (PPE) helps protect healthcare and other essential workers by reducing the risk of exposure to potentially harmful substances in the workplace.

We know you want to provide your employees with the right protective gear, and we're here to help. Because we make safe and sound work.

Personal protective equipment

Face shields

Eaton's face shields are designed to provide protection for eyes, nose and mouth, all with just one product. While additional personal protective equipment (PPE) can still be worn, the face shield offers a reusable product with maximum comfort.

Eaton face shields are reusable, clean with sanitizing wipes.

Core features

  • Covers a larger portion of the face than wearing only a face mask
  • Foam cushioning between strap and skin enhances comfort during extended use
  • Clearance between the face and shield reduces fogging and heat
  • Helps protect against splashes, sprays, and splatter of bodily fluids
  • Can be worn with other face/eye PPE
  • Visor made from scratch-resistant materials
  • Easy to clean and sanitize for re-use
  • Made in the USA in an FDA-approved facility

Cleaning

  • Clean each part regularly based on best practices outlined by your organization or the CDC
eaton-face-shield-web.jpg

Technical Specifications

  • Width: 15.5 in (394 mm)
  • Height: 11.25 in (285.75 mm)
  • Visor thickness: 0.02 in (0.5 mm)
  • Headband material: Polypropylene
  • Visor material: Polyethylene Terephthalate Glycol (PETG) or Polycarbonate
  • Polycarbonate visor meets ANSI/ISEA Z87.1-2015 requirement for Standard (Non-Impact) Rated face shields with D3 product marking for splash and droplet
  • Visor is replaceable as a standalone item (see Specifications for details)
Impact Rated
ANSI 87.1-2015
Tough
Scratch resistant
Reusable
Cleanable. Washable.

Safety standards and measures for returning to work

Making decisions about reopening your business during this time can be overwhelming. To help, view our guide for key areas of consideration.

Touchless tool

Eaton's touchless tool is designed to provide protection from surface-dwelling particles and substances. The tool is used to open doors and press buttons. With easy cleaning, the touchless tool can be endlessly reused.

Clean using soap and water or run through a dishwasher cycle.

Core features

  • Ergonomically designed to fit your hand
  • Made from durable materials
  • Easy to clean and sanitize between uses
  • Hook design opens most standard doors and handles
  • Top of the tool includes a protrusion for pressing buttons at ATMs, gas pumps, point of sale machines, keyboards, etc.
  • Bottom of the tool includes a slot for lanyard, key fob or key ring attachment for easy accessibility
  • Customizable with your logo or branding

Cleaning

  • Clean with soap and water
  • Dishwasher safe

eaton-touchless-tool-web.jpg

Technical specifications

  • Width: 4 in. (101.6 mm)
  • Height: 2 in. (50.8 mm)
  • Material: 20% glass-filled nylon
Protected
Antimicrobial material
Approved for Use
University hospitals
Reusable
Cleanable. Washable.

Cleanable and reusable

Clean with soap and water when you wash your hands. The tool is also dishwasher-safe for easy cleaning.
How to buy from Eaton