Download document () of 20
We make what matters work*

Eaton PDI Current Limiting Reactor

Eaton’s Current Limiting Reactor (CLR) is a power conditioning system that limits fault current under short-circuit conditions, helping to support overall NFPA-70E and NFPA-75 safety. The CLR is to be installed between a switchboard and switchgear and will be electrically connected to them with flexible busbar connectors.

Safe and advanced short circuit current protection

Eaton’s Current Limiting Reactor (CLR) reduces available fault currents in electrical systems. This reduction improves electrical safety throughout the system while also protecting valuable investments in downstream electrical and computer equipment.

Enhancing data center operations

In the age of AI-driven data centers, Eaton PDI’s Current Limiting Reactors (CLRs) play a crucial role in ensuring maximum uptime and resilience against electrical faults. By reducing fault currents and protecting critical equipment, CLRs help data centers maintain operational efficiency and scalability.
Specifications

Ratings

  • Amperage: 600 – 6300A
  • Input specs: 3-phase, 3 or 4 wires + ground
  • Input and output voltage:
    • @ 50 Hz: 415, 400, 380VAC
    • @ 60 Hz: 480, 415, 400VAC

Enclosure

  • NEMA 1
  • Frame ground
  • Enclosure front infrared door (input and output terminal) smallest footprint in the industry 

Optional side cabinet

Provides space for a cable distribution with bracket.

  • 24”W x 36”D
  • 30”W x 36”D
  • 24”W x 48”D
  • 30”W x 48”D

Temperature monitor

  • Temperature: thermocouples, normally open and normally close on each single-phase reactor with terminal block at the top of the units for fast installation.
  • Optional PT100 sensor
  • Input specs: 3-phase, 3 or 4 wires + ground

Operating conditions

  • Operating temperature: ambient 0°C to 40°C
  • Storage temperature: ambient -10°C to +40°C
  • 50 Hz operating range: 47-53 Hz
  • 60 Hz operating range: 57-63 Hz

Features

  • Copper wound construction
  • Single-phase reactor
  • Prospective short circuit current standard 65kAIC up to 100kAIC
  • Let-through current standard 14kAIC, down to 10kAIC
  • Routine test: - Hi-pot test at 10kV, 3-phase
  • Phase-to-phase and phase-to-GND
  • Measure inductance test
  • Load test (3-phase)
  • Insulation resistance test
  • Special test:
    • Short circuit test
    • Hi-pot test
    • 10kV phases and ground
    • Heat run test
    • UL witness test
    • Audible noise test
  • Solid neutral busbar
  • Frame ground
  • Listed UL/CSA, CE mark, UL1561, UL891, IEEE C57.16, IEC60076-6
  • Compliance: NFPA-70E, NFPA-75 safety and ISO standard.
Download Links
X
Download Close