Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

AutoVAR filter

Eaton AutoVAR Filter is an automatically-switched, free standing power factor correction device for low voltage applications with varying loads. With built-in 4.2H and 4.7H detuned filter reactors and integrated surge protection, the AutoVAR Filter provides protection from a variety of environmental dangers. 

Remotely control banks of contactor-connected capacitors

A door mounted microprocessor controller with optional communications capabilities via a Modbus RS-485( additional communication protocols supported via Eaton PXG900) allows users to remotely control the capacitors connected to the AutoVAR filter.

Easily meet power factor target values

The load is monitored so that the AutoVAR Filter can automatically bring individual capacitors in and out, as required to meet the necessary power factor.
How to buy from Eaton
Questions before you buy

Email us (link above) with pre-sales questions