The MTL1000 range of signal conditioning isolators and accessories are designed to protect field instruments and control systems, ensuring safe, reliable, and high-quality process communications. These isolators help eliminate earth loops, surges, and electrical noise, preserving signal integrity in demanding industrial environments.
This cost-effective solution features a DIN-rail mounted power bus and compact modular design, reducing installation time and wiring complexity. The MTL1000 supports various signal types - including thermocouples, RTDs, and voltage/current inputs - making it ideal for process automation, instrumentation, and industrial control applications.
Design features of our MTL signal isolator
Ordering information for the MTL1000 signaling conditioning
| Product Code | Description | Width | Power-bus |
| MTL1141 | 4-20mA Tx repeater PSU | 6.2mm | Required |
| MTL1142 | 4-20mA Tx repeater PSU HART | 6.2mm | Required |
| MTL1143 | 1 in 2 out Tx repeater | 6.2mm | Required |
| MTL1144 | V/I to current repeater, loop powered | 6.2mm | Loop powered |
| MTL1145 | 4-20mA loop powered current repeater | 6.2mm | Loop powered |
| MTL1171 | THC converter - 4-20mA / 1-5V (type J or K) | 6.2mm | Required |
| MTL1172 | RTD converter - 4-20mA / 1-5V (PT100) | 6.2mm | Required |
| MTL1173 | Potentiometer - 4-20mA / 1-5V 100Ω to 100kΩ | 6.2mm | Required |
| MTL1211 | 1ch Switch Isolator, Namur / contact I/P, 2 outputs Rep/LFD | 6.2mm | Required |
| MTL1249 | Input 0-1V, 0-5V, 0-10V, 1-5V, 0-20mA, 4-20mA Output 0-5V, 0-10V, 1-5V, 0-20mA, 4-20mA |
6.2mm | Required |
| MTL1271 | THC converter (type J or K) loop powered | 6.2mm | Loop powered |
| MTL1272 | RTD converter (PT100) loop powered | 6.2mm | Loop powered |
| MTL1321 | 0-10V / 0-20mA trip amp, c/o contact out | 17mm | Optional |
| MTL1341 | 4-20mA trip amp - 2SP with current repeat | 17mm | Optional |
| MTL1371 | THC trip amp - 2SP with current repeat | 17mm | Optional |
| MTL1372 | RTD trip amp - 2SP with current repeat | 17mm | Optional |
| MTL1373 | Potentiometer - 2SP with current repeat | 17mm | Optional |
| MTL1991 | Power feed module and alarm module | 6.2mm | Required |
Explore other Eaton solutions.
MTL4600 range of signal conditioning
MTL SUM5 Smart Universal Marshalling
MTL SDM modular surge protection devices for data & signal applications