Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

MiniRaQ open

MiniRaQ convertible

MiniRaQ secure

MiniRaQ Open technical specifications

Catalog number Dimensions (H x W x D), in Net weight, lb Description
ETN-MRQ100V06 19.25 x 19 x 9.75 18 4U side panels and a backplate (2.5 inches deep)
ETN-MRQ100V08 19.25 x 19 x 13.25 20 6U side panels and backplate (2.5 inches deep)
ETN-MRQ100V10 19.25 x 19 x 16.75 22 8U side panels and backplate (2.5 inches deep)
ETN-MRQ100V12 19.25 x 19 x 20.25 24 10U side panels and backplate (2.5 inches deep)
Features include: additional 2U dedicated space for the patch panel

MiniRaQ convertible technical specifications

MiniRaQ Convertible Compact
Catalog number Dimensions  (H x W x D), in Net weight, lb Description
ETN-MRQ351V06 31.0 x 19.6 x 4.5 25 No side panels and backplate (4.5 inches deep)
ETN-MRQ351V08 31.0 x 19.6 x 8.3 34 2U side panels and backplate (4.5 inches deep)
ETN-MRQ351V10 31.0 x 19.6 x 11.8 37 4U side panels and backplate (4.5 inches deep)
ETN-MRQ351V12 31.0 x 19.6 x 15.3 41 6U side panels and backplate (4.5 inches deep)
ETN-MRQ351V14 31.0 x 19.6 x 18.8 44 8U side panels and backplate (4.5 inches deep)
ETN-MRQ351V16 31.0 x 19.6 x 22.3 47 10U side panels and backplate (4.5 inches deep)
MiniRaQ Convertible Tall
Catalog number Dimensions  (H x W x D), in Net weight, lb Description
ETN-MRQ301V06 38.1 x 19.6 x 4.5 25 No side panels and backplate (4.5 inches deep)
ETN-MRQ301V08 38.1 x 19.6 x 8.3 34 2U side panels and backplate (4.5 inches deep)
ETN-MRQ301V10 38.1 x 19.6 x 11.8 37 4U side panels and backplate (4.5 inches deep)
ETN-MRQ301V12 38.1 x 19.6 x 15.3 41 6U side panels and backplate (4.5 inches deep)
ETN-MRQ301V14 38.1 x 19.6 x 18.8 44 8U side panels and backplate (4.5 inches deep)
ETN-MRQ301V16 38.1 x 19.6 x 22.3 47 10U side panels and backplate (4.5 inches deep)
Features include: 4U dedicated space for patch panel, bonus 2U equipment space internal to backplate and upgradeable to MiniRaQ Secure Compact

MiniRaQ secure technical specifications

MiniRaQ Secure Compact
Catalog number Dimensions  (H x W x D), in Net weight, lb Description
ETN-MRQ351S06 31.0 x 19.6 x 4.5 40 No side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28"
ETN-MRQ351S08 31.0 x 19.97 x 8.95 52 2U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom- supports equipment depth of 22" to 28"
ETN-MRQ351S10 31.0 x 19.97 x 12.45 58 4U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28"
ETN-MRQ351S12 31.0 x 19.97 x 15.95 66 6U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28"
ETN-MRQ351S14 31.0 x 19.97 x 19.45 72 8U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28"
ETN-MRQ351S16 31.0 x 19.97 x 22.95 78 10U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 22" to 28"
MiniRaQ Secure Tall
Catalog number Dimensions  (H x W x D), in Net weight, lb Description
ETN-MRQ301S06 38.1 x 19.6 x 4.5 48 No side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
ETN-MRQ301S08 38.1 x 19.97 x 8.95 60 2U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
ETN-MRQ301S10 38.1 x 19.97 x 12.45 67 4U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
ETN-MRQ301S12 38.1 x 19.97 x 15.95 76 6U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
ETN-MRQ301S14 38.1 x 19.97 x 19.45 83 8U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
ETN-MRQ301S16 38.1 x 19.97 x 22.95 90 10U side panels, backplate (4.5 inches deep), front panel, locking cover and vented bottom - supports equipment depth of 29" to 35"
Features include: 4U dedicated space for patch panel and bonus 2U equipment space internal to backplate
How to buy from Eaton
Locate a channel partner

Find a local channel partner based upon your zip code.

Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time