Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Paramount Enclosure – product snapshot

U Height 40, 44 or 51  
Width 24" or 30"  
Depth 37", 42" or 48"  
Weight Capacity - Static Load 3,000 lbs  
Color Black, NuGrey  

Paramount Models

Part Number Height U Width Depth
40U
Paramount 40U x 24W x 37D 40 24 37
Paramount 40U x 24W x 42D 40 24 42
Paramount 40U x 30W x 37D 40 30 37
Paramount 40U x 30W x 42D 40 30 42
Paramount 40U x 24W x 48D 40 24 48
Paramount 40U x 30W x 48D 40 30 48
44U
Paramount 44U x 24W x 37D 44 24 37
Paramount 44U x 24W x 42D 44 24 42
Paramount 44U x 30W x 37D 44 30 37
Paramount 44U x 30W x 42D 44 30 42
Paramount 44U x 24W x 48D 44 24 48
Paramount 44U x 30W x 48D 44 30 48
51U
Paramount 51U x 24W x 37D 51 24 37
Paramount 51U x 24W x 42D 51 24 42
Paramount 51U x 30W x 37D 51 30 37
Paramount 51U x 30W x 42D 51 30 42
Paramount 51U x 24W x 48D 51 24 48
Paramount 51U x 30W x 48D 51 30 48
Side Cable Chase 40U
Paramount Side Cable Chase 40U x 8W x 37D 40 8 37
Paramount Side Cable Chase 40U x 8W x 42D 40 8 42
Paramount Side Cable Chase 40U x 12W x 37D 40 12 37
Paramount Side Cable Chase 40U x 12W x 42D 40 12 42
Paramount Side Cable Chase 40U x 8W x 45D 40 8 45
Paramount Side Cable Chase 40U x 12W x 48D 40 12 48
Side Cable Chase 44U
Paramount Side Cable Chase 44U x 8W x 37D 44 8 37
Paramount Side Cable Chase 44U x 8W x 42D 44 8 42
Paramount Side Cable Chase 44U x 12W x 37D 44 12 37
Paramount Side Cable Chase 44U x 12W x 42D 44 12 42
Paramount Side Cable Chase 44U x 8W x 48D 44 8 48
Paramount Side Cable Chase 44U x 12W x 48D 44 12 48
Side Cable Chase 51U
Paramount Side Cable Chase 51U x 8W x 34D 51 8 34
Paramount Side Cable Chase 51U x 8W x 40D 51 8 40
Paramount Side Cable Chase 51U x 8W x 45D 51 8 45
Paramount Side Cable Chase 51U x 12W x 34D 51 12 34
Paramount Side Cable Chase 51U x 12W x 40D 51 12 40
Paramount Side Cable Chase 51U x 12W x 45D 51 12 45

Paramount Options

Blanking Panels

Plastic blanking panels
Steel blanking panels
Cable pass-thru panels
Adjustable blanking panels

Cable Management

1U/2U Cable ring kit
Cable strain relief bars
High density cable organizers
Horizontal Ring Managers
Overhead Cable Management
Standard Velcro® Straps
Velcro® Buckle Straps
Strain relief tube
Lower transition tray
Upper transition tray

Doors

Paramount rear door with fan baffles
Paramount full rear fan door
Paramount high flow door
Paramount perforated front door
Paramount perforated rear door
Paramount perforated split rear door
Paramount perforated split rear fan door
Paramount plexiglas door

Hardware and grounding

Cage nuts and screws
Clip nuts and screws
Rackstuds rackmounting system
Grounding kit

Keyboard drawers

Integrated keyboard drawer
Keyboard drawer
Swivel keyboard drawer

Security

medeco lock
Medeco security locks
Paramount electronic friction lock

Shelving

Heavy duty fixed shelf
Heavy duty roll-out shelf
Non-rack-mount shelf
Non-rack-mount worksurface
Roll-out storage drawer/worksurface
Standard duty fixed shelf
Standard duty roll-out shelf
Utility shelf

Miscellaneous Accessories

Heavy duty enclosure packaging
Raised floor grommet
Chasis brackets
How to buy from Eaton