Knowledge Search
Download document () of 20
We make what matters work*

Tripp Lite Series open frame racks

Tripp Lite Series open frame racks provide enhanced organization and efficient access to installed IT equipment. Perfect for secure environments and spaces not needing a lockable rack, this series boasts a straightforward design that promotes unobstructed airflow and convenient access to both equipment and cabling. Crafted from robust heavy-duty steel and finished with a resilient black powder coating, these racks ensure durability and longevity. All the necessary hardware for a hassle-free assembly process is included.

Floor-standing and wall-mounted open frame racks offer distinct benefits

Making the right choice depends on numerous factors such as available space, equipment capacity, accessibility needs and budget constraints. Read below to learn about the advantages of each.

Floor-standing open frame racks

 

Capacity and space: Floor-standing racks typically offer larger capacity, making them suitable for accommodating more equipment and facilitating future expansions.

Accessibility: Easier access to the front and rear of the equipment, simplifying maintenance and troubleshooting.

Ventilation: Improved airflow around the equipment, reducing the risk of overheating.

Flexibility: Better able to accommodate various equipment sizes and types.

Cable management: Enhanced cable management options with more space for organizing and routing cables.

Tripp Lite Series 4-post open frame 45U SmartRack right angled view

Wallmount open frame racks

 

Space saving: Ideal for environments with limited floor space as they can be mounted on walls, saving valuable floor space.

Simplified design: Wall-mounted racks contribute to a cleaner and more organized appearance, especially in smaller spaces.

Security: Elevated placement can enhance physical security, as these racks are more challenging to access without authorization.

Ease of installation: Easier and quicker to install than floor-standing racks.

Cost-effective: Often more cost-effective, making them a suitable choice for smaller setups or budgets.

Tripp Lite Series 2-post open frame wallmount 12U SmartRack left angled view

Rack buying guide

Understand server racks, their key features, essential pre-selection questions and comparisons of various types for specific applications in this comprehensive buying guide.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close