Download document () of 20
We make what matters work*

Tripp Lite series wallmount enclosures

Eaton Tripp Lite series premium-grade wallmount enclosures organize IT equipment wherever it is needed, from high-density network closets and server rooms to the tightest spaces at the edge of your network where floor space is limited. With a variety of configurations, each sturdy steel enclosure provides a secure and organized environment for servers, UPS systems, switches and other IT devices. Universal, compatible designs with toolless mounting and an extensive line of rack accessories means easier planning, faster deployment and more efficient maintenance. 

SRW26USDPG wallmount enclosure with plexiglass door

Wallmount applications

Wallmount enclosures are commonly used in situations where floor space is limited or where it is not practical to use a full-sized server rack, including:
  • Small Offices: In small offices or home offices where space is limited, a wallmount enclosure is a good option to house servers, switches and other network equipment.
  • Retail: Wallmounts are also ideal for use in retail stores where space is limited, but where it's important to keep servers and network equipment secure.
  • Education: Ideal choice for classrooms or training rooms, where a small number of devices are needed to support the class.
  • Wiring Closets: Wallmount enclosures are often used in network closets or utility rooms to house network equipment, such as UPS systems, switches, routers and patch panels.
  • Remote Locations: In remote locations or branch offices, wallmount enclosures take up less space and can be easily set-up then transported to their final location.

Wallmount enclosure features

  Patch-depth Switch depth UPS-depth Server-depth Vertical mount
Rack height 12U - 18U 2U - 26U 12U - 26U 12U - 18U 2U - 16U
Max load capacity 250 lb. 250 lb. 250 lb. 500 lb. 400 lb.
Hinged back Select models Select models Yes Select models No
Doors Lockable, reversible Lockable, reversible Lockable, reversible Lockable, reversible Lockable, reversible (select models)
Mounting rails Square and round/threaded hole Square and round/threaded hole Square and round/threaded hole Square and 12-24 threaded hole Supports M6 and 12-24 mounting
Airflow management Ventilated sides and door Ventilated sides and door Ventilated sides and door Ventilated sides and door Ventilated sides (select) and door
Built-in cable management Top and bottom ports Top and bottom ports Top and bottom ports Top and bottom ports Top and bottom ports (select)
Special features Clear acrylic window; IP20 Clear acrylic window; IP20; IP54/NEMA 12 (select) Clear acrylic window; IP20 Side-mount (select); IP20 Low profile; IP20

Wallmount enclosure FAQs

text
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close