Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 10 steering control unit

The Series 10 steering control unit facilitates hydraulic fluid flow like no other unit on the market. Its balanced architecture and wide-walled sleeve reduces vehicle drift and enables smooth performance even under high standby and transient pressure conditions.
FLOW RATE
11 to 76 L/min (3 to 20 gal/min)
MAXIMUM PRESSURE
275 bar (4,000 psi)
APPLICATION
Mid-range vehicles
wheel-loader-bauma-fb2.jpg

Optimize steering control with included and optional features

The Series 10 steering control unit enables engineers to design a steering solution to maximize operator comfort and control. Features include:

  • Balanced architecture and optimized spool/sleeve design reduce vehicle drift and enable smooth performance in transient pressure conditions
  • Optional features provide enhanced operator experience:
    • Dual displacement: Retains manual steering capability while reducing system componentry. Learn more >
    • Q-Amp flow amplification: Enables variable ratio steering, maintains manual steering capability and equalizes lock-to-lock turns. Learn more >
    • VersaSteer: Provides operator-selectable quick or metered steering modes. Learn more >
    • Wide angle: Eliminates or reduces jerking motion on articulated vehicles. Learn more >

The ultimate SCU for mid-range flow applications

The Series 10 steering control unit facilitates hydraulic fluid flow like no other. Features include:

  • Industry-leading pressure rating of 275 bar (4,000 psi)
  • High pressure rating and wide-walled sleeve that’s 40% thicker than industry standard designs allow the use of smaller, cost-saving cylinders, reducing overall equipment costs
  • No friction or binding at high standby pressures
  • Continuous pressure rating, integral valves and optional cylinder damping enable use in heavy-duty, high-pressure equipment
  • Load-sensing, open-center, open-center with power beyond, and closed-center designs provide greater design flexibility
  • Load-sensing capability matches performance to the load, increasing operational efficiency
Eaton red tractor on farm

Featured resources

Applications

The Series 10 SCU is ideal for moderate-flow, high-pressure applications, such as:
  • Small- to medium-sized wheel loaders
  • Tractors
  • Backhoe loaders
  • Harvesters
  • Road/paving equipment
  • Articulated vehicles
  • Self-propelled sprayers
  • Aerial work platforms

Let’s work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build, and project management services.
How to buy from Eaton