Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Series 20 steering control unit

With integral wide-angle technology, the Eaton Series 20 steering control unit offers smooth, precise steering in a compact design. Give operators the low-effort steering feel they want, and engineers the space requirements and reduced system costs they need.
FLOW RATE
38 to 151 L/min (10 to 40 gal/min)
MAXIMUM PRESSURE
240 bar (3,500 psi)
APPLICATION
Rigid-frame and articulated vehicles

Smooth, precision steering that operators want

The Series 20 steering control unit provides one of the smoothest steering experiences you’ll find. Features include:

  • Seal and centering spring designs deliver positive, low-effort steering feel and excellent vehicle control
  • Standard wide-angle technology eliminates or reduces jerking motion on articulated vehicles. Learn more >
  • Optional Q-Amp and VersaSteer technologies enable variable steering ratio and manual steering capability.
Excavator and dump truck on construction site
wheel-loader-bauma-fb1.jpg

Advanced design features that engineers need

The Series 20 steering control unit gives you the design flexibility you need while reducing system costs and space requirements. Features include:

  • Symmetrical valving increases balance for precise servo response and uniform steering action
  • Balanced architecture provides industry-leading pressure and flow ratings with lower pressure drop than the competition
  • High-capacity gerotor provides ample fluid displacement in a compact unit
  • Integrated valves and standard load sensing match performance to load requirements
  • Thicker sleeve design ensures stability, even under transient pressure and thermal conditions
  • Wide-angle technology eliminates the need for cushion valves and accumulators, reducing system costs

Featured resources

Applications

The Series 20 steering control unit is ideal for both articulated and rigid-frame vehicles, including: 
  • Loaders
  • Dump trucks
  • Mining equipment

 

  • Transporters
  • Tractors
  • Sprayers

Let’s work together

Whether you’re designing a new system or retrofitting an existing machine, Eaton’s design and engineering experts and integrator partners are available for consultation and collaboration. We offer system design, analysis, build, and project management services.
How to buy from Eaton