Steering wheels
Designed with operator comfort and durability in mind, Eaton steering wheels are perfect for a variety of applications. Features include:
- Steel infrastructure handles strong rim loads, ensuring long-lasting performance and safe operation
- Durable, weather-resistant material features an attractive, semi-smooth finish
- Standard 3-spoke design available in three sizes: 350, 362 and 400 mm (14, 15 and 16 in)
- Works with column lengths from 56 mm to 825 mm (2.2 in to 32.5 in)
- Additional options include soft touch feel, spinner knobs, horn buttons and hub cavity caps