Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Quality assurance

Eaton’s quality assurance program is in compliance with ISO 9001:2008, as well as many other industry standards and specifications. 

Materials and finishes

Unless otherwise noted in our strut system catalog, the material used is steel. Multiple finishes are available for maximum design flexibility. A minimum order size may be required for special materials or finishes. Finishes include:

  • Plain - ASTM A1011 33,000 psi minimum yield
  • Dura Green finish
  • Pre-galvanized - ASTM A653 33,000 psi minimum yield
  • Hot-dipped galvanized - ASTM A123
  • Yellow zinc chromate - ASTM B633 SC3 Type II)
  • Stainless steel Type 304 - ASTM A240
  • Stainless steel Type 316 - ASTM A240
  • Aluminum 6063-T6 

Design load

The design loads given for strut beam loads are based on a simple beam condition using an allowable stress of 25,000 psi. The allowable stress results in a safety of 1.68. The safety factor is based on virgin steel minimum yield strength of 33,000 psi cold worked during rolling to an average yield stress of 42,000 psi. For aluminum channel loading, multiply steel loading by a factor of 0.38. 

Available back-to-back channel & welded configurations

 

B11A
B11A
B11B
B11B
B12A
B12A
B12B
B12B
B22A
B22A
B22C
B22C
B22D
B22D
B22E
B22E
B22LPL
B22LPL
B22PL
B22PL
B22X
B22X
B24A
B24A
B24B
B24B
B24C
B24C
B26A
B26A
B26B
B26B
B26C
B26C
B32A
B32A
B32B
B32B
B32C
B32C
B42A
B42A
B42B
B42B
B52A
B52A
B52B3
B52B3
B52B4
B52B4
B54A
B54A
B54B3
B54B3
B54B4
B54B4
B56A
B56A
B56B3
B56B3
B56B4
B56B4
How to buy from Eaton