Select your location

Box support fasteners

Not all electrical box supports are created equal. 

When it comes to rigid, easy to install electrical box supports, Eaton offers a wide variety of B-Lines series electrical boxes that help reduce installation complexity.

From floor-mount to wall-mount box supports, we offer a variety of options to mount just one to up to 4 or 5 boxes, and every design is rigid enough to withstand the rigors of drywall installation.

Simplify your install with the completely adjustable telescoping box bracket

The telescoping box bracket fits a range of stud spacings that mounts with just two screws, then snap on the tool-less box mounting clip to quickly attach your box.

Ask for the B-Line series BB2-16T or BB2-24T bracket and the BB2TSC mounting clip on your next order.

 

Telescoping box bracket

BB5-HF hands-free box support stud bracket

Save up to 15 seconds per cycle!

With a simple push, the new Hands Free Stud Mounting Bracket holds itself onto the stud until secured with a screw.   Innovative features include Marty Mouse ears to retain the box when plaster ring is removed, and Rabbit Ears to attach a plaster ring for data devices without using a box.

  • Accepts 4”, 4-11/16” and 5” box sizes
  • Built-in, snap off back support extension for studs from 2.5” to 6” studs 

For more information view the flyer and instruction sheet on the resource page.

How to buy from Eaton