Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Fiberglass cable ladder


Fiberglass cable ladder straight sections

  • Series: 13F, 13FV, 13FA, 24F, 24FV, 24FA, 36F, 36FV, 36FA, 46F, 46FV, 46FA, 48F, 48FV, 48FA
  • Height options: 3, 4, 6 and 8 inches
  • Material options: polyester, vinyl ester and zero halogen / dis-stat
  • Width options: 6, 9, 12, 18, 24, 30, and 36 inches (30” and 36” not available
    for series 13)
  • Length options: 10 ft. or 20 ft.
Fiberglass cable ladder straight section

Fiberglass cable ladder fittings

  • Horizontal bends
  • Horizontal tee 
  • Horizontal cross 
  • Reducers 
  • Horizontal expanding / reducing tee
  • Horizontal expanding/ reducing cross 
  • Vertical bends
Fiberglass cable ladder fittings

Horizontal adjustable splice plates

  • Catalog number: 9F-4033SS6, 9F-4034SS6, 9F-8036SS6 and 9F-8038SS6
  • Material: Fiberglass
  • Height: 3, 4, 6 and 8 inches
  • Furnished in pairs with 316 stainless steel hardware

Horizontal splice plates

  • Catalog number: 9(Δ)-4903HSS6, 9(Δ)-4453HSS6, 9(Δ)-4303HSS6, 9(Δ)-4904HSS6, 9(Δ)-4454HSS6, 9(Δ)-4304HSS6, 9(Δ)-8906HSS6, 9(Δ)-8456HSS6, 9(Δ)-8306HSS6, 9(Δ)-8908HSS6, 9(Δ)-8458HSS6, 9(Δ)-8308HSS6
  • Material: Fiberglass
  • Height: 3, 4, 6 and 8 inches
  • Furnished in pairs with 316 stainless steel hardware

(Δ) Insert material selection

Vertical adjustable splice plates

  • Catalog number: 9(Δ)-4023SS6, 9(Δ)-4024SS6, 9(Δ)-8026SS6, 9(Δ)-8028SS6
  • Material: Fiberglass
  • Height: 3, 4, 6 and 8 inches
  • Furnished in pairs with 316 stainless steel hardware

(Δ) Insert material selection

Vertical splice plates

  • Catalog number: 9(Δ)-4903VSS6, 9(Δ)-4453VSS6, 9(Δ)-4303VSS6, 9(Δ)-4904VSS6, 9(Δ)-4454VSS6, 9(Δ)-4304VSS6, 9(Δ)-8906VSS6, 9(Δ)-8456VSS6, 9(Δ)-8306VSS6, 9(Δ)-8908VSS6, 9(Δ)-8458VSS6, 9(Δ)-8308VSS6
  • Material: Fiberglass
  • Height: 3, 4, 6 and 8 inches
  • Furnished in pairs with 316 stainless steel hardware

(Δ) Insert material selection

Clamp / guide - fiberglass

  • Nonmetallic
  • Designed for 3⁄8" hardware - not included
  • Combination hold down clamp and guide
  • Material: Glass reinforced polyurethane
  • Sold in pairs
  • 9F-1208

Covers and cover accessories

  • Material thickness: .090" (2.3)
  • Cover length: 10' (3m)
  • Standard mounting hardware: (10 each) #10 x 3⁄4"
  • Stainless, self drilling screws provided with each section

Fiberglass cable channel


Fiberglass cable channel straight sections

  • Series: FCC fiberglass cable channel ventilated and FCCN fiberglass cable channel non-ventilated
  • Height options: 1, 1 1/8, 1 5/8 and 2 3/16 inches
  • Width options: 3, 4, 6, and 8 inches
  • Length options: 10 ft. or 20 ft.
  • Load: 8 (12), 12 (18), 58 (86) and 87 (129) Lbs/Ft (kg/M)
Fiberglass channel straight section

Fiberglass cable channel fittings

  • All fittings are of mitered construction with 12" (305) radius.
  • Horizontal fittings - 3, 4, 6 and 8 inch series
  • Vertical fittings - 3, 4, 6 and 8 inch series
  • Horizontal tees
  • Horizontal crosses

Splice plates

  • Sold in pairs - included with tray sections
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1001SS6

Expansion splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1013SS6

Horizontal adjustable splice plates

  • Sold per piece
  • Uses 3/8”-16 316SS hardware
  • 9(Δ)-1023SS6

Vertical adjustable splice plates

  • Sold per piece
  • Uses 3/8”-16 316SS hardware
  • 9F-1033SS6

Horizontal 90° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1901HSS6

Horizontal 45° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1451HSS6

Horizontal 30° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1301HSS6

Vertical 90° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1901VSS6

Vertical 45° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1451VSS6

Vertical 30° splice plates

  • Sold in pairs
  • Uses 1/4”-20 316SS hardware
  • 9(Δ)-1301VSS6
How to buy from Eaton