Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Hanging fasteners and systems 

A complete listing of hanging systems and accessories is available in the B-Line series fastener catalog.  The most common items are listed below.  Refer to the catalog for loads and additional information.

Tool-less KwikWire hanging system

  • A flexible replacement for jack chain and all thread rod
  • Helps reduce hanging time with 50% faster installation
  • Can be used for slope ceilings where object hang at up to 60° angles
  • No tools required
  • Blends in with upper structural supports
  • Compatible with many fastener, anchor and hanger products
  • Multiple assembly, kits and accessories available
  • Clamps and wire rope sold separately or order KwikPak for kits
  • KwikWire wire rope part numbers
    • BKW063, 1/16” wire diameter
    • BKW094, 3/32” wire diameter
    • BKW125, 1/8” wire diameter
    • BKW188, 3/16” wire diameter
  • KwikWire clamp part numbers:
    • BKC100 for use with 1/16” and 3/32” wire rope diameters
    • BKC200 for use with 1/8” and 3/16” wire rope diameters
BKW series KwikWire rope
BKC100 KwikWire clamp

BKP series KwikPak kit

  • Includes KwikWire clamps and wire rope
  • Shipped in a specially designed dispenser box to ease field cutting of wire
  • Part numbers:
    • BKP10063 includes 100 of the BKC100 clamps and 500 feet of the 1 ⁄16" diameter wire rope
    • BKP10094 includes 100 of the BKC100 clamps and 500 feet of the 3 ⁄32" diameter wire rope
    • BKP20125 includes 50 of the BKC200 clamps and 500 feet of the 1 ⁄8"diameter wire rope
    • BKP20188 includes 50 of the BKC200 clamps and 250 feet of the 3 ⁄16" diameter wire rope
BKP series KwikPak solution

KwikWire hanging system accessory options

Below are the most common accessory options.  For more information on these and other items such as air duct corner protectors, wire rope cutters and more, view or download the B-Line series fastener catalog.

KwikWire hanger for anchoring
KwikWire wire rope

  • BKF100-4 for ¼”-20 thread size and 1/16” and 3/32” diameter wire rope
  • BKF100-6 for 3/8”-16 thread size and 1/16” and 3/32” diameter wire rope

Termination options

  • BKL series loop terminations
    • Available as a wire rope with loop termination only or as a ready-to-use kit with a BKC100 clamp
    • Available in lengths of 40", 80", 120", 180", 240", and 360”
    • BKH and BKYH single and Y style hook terminations
  • BKH series single and BKYH “Y” style hook terminations
    • Hook designed to accept up to 3 ⁄8" diameter wire
    • Available as a wire rope with hook termination only or as a ready-to-use kit with a BKC100 clamp.
    • Available in lengths of 40", 80", 120", 180", 240", and 360"
    • Available in single, double (Y), and triple (3) leg styles
  • BKT series single and BKYT style toggle terminations
    • Available as a wire rope with toggle termination only or as a ready-to-use kit with a BKC100 clamp
    • Available in lengths of 40", 80", 120", 180", 240", and 360"
    • Available in single, double (Y), and triple (3) leg styles
    • All triple (3) leg styles are non-stock, consult us for lead times
  • BKB series bolt loop terminations
    • Ideal for use with ARS, ARC, ADI, ACPW, or ACPD anchors
    • Available as a wire rope with bolt termination only or as a ready-to-use kit with a BKC100 clamp
    • Available in lengths of 40", 80", 120", 180", 240", and 360"
    • Available in single, double (Y), and triple (3) styles • All double (Y) and triple (3) styles are non-stock, consult Eaton’s B-Line series representative for lead times
  • BKA series angle bracket terminations
    • Available as a wire rope with angle bracket termination only or as a ready-to-use kit with a BKC100 clamp
    • Available in lengths of 40", 80", 120", 180", 240", and 360"
BKL series loop termination
BKH series single termination with hook
BKB series bolt loop termination

BM5 reference wire fasteners

  • Attaches reference grid wire to computer floor posts
  • Fits #8 thru #4 stranded wire. (.146" O.D. thru .232" O.D.)
  • Fits 3⁄4" to 1" round or square posts

BD series brackets

  • Easily attached with screws or drive pins to wood, concrete or steel structures
  • For use with a wide variety of fasteners, wires, “S” hooks and hangers
  • Part numbers and descriptions
    • BD2 - flat bracket
    • BD4 - offset bracket
    • BA28B - angle bracket   
BD2 - flat bracket

Light fixture hangers

Used for hanging industrial class fluorescent lighting fixtures.

  • Use with jack chain and “S” hooks
  • Finish: zinc plated
  • Static load capacity: 29 lbs.
  • Part numbers:
    • BH15 for side mounting
    • BH16 for top mounting

 

Jack chain and "s" hooks

Used for hanging lighting fixtures and signs.

  • Finish: zinc plated
  • Static load capacity: 29 lbs.
  • Part numbers:
    • BH9 is #12 single jack chain, 100 feet
    • BH9-10 is #10 signle jack chain, 100 feet
    • BH10 is #11 "s" hook, 50 to a box
How to buy from Eaton