Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Available channels and fittings

Used in conjunction with B-Line series strut system, B-Line series mini channels and fittings are the best choice for lighter loads. 

A complete listing of channels, fittings and specifications is available in the B-Line section of the catalog.

B62 Channel:

  • Thickness: 18-gauge (1.2mm)
  • Standard finishes: plain, DURA GREEN™, pre-galvanized
  • Weight: 0.42 lbs./ft. (0.62kg)-0.839 lbs./ft. (1.25kg/m)
  • Beam span: 12" (305mm)-72" (1829mm)    
  • Standard lengths: 10' (3.05m) and 20' (6.09m)
B62 Channel

B72 Channel:

  • Thickness: 18-gauge (1.2mm)
  • Standard length: 10’ (3.05m)
  • Standard finishes: plain, DURA GREEN™, pre-galvanized
  • Weight: 0.287 lbs./ft. (0.43kg/m)-0.574 lbs./ft. (0.85kg/m)
  • Beam span: 12" (0.305mm)-60" (1524mm)  
B72 Channel

Mini channel nuts:

  • Thickness: 0.150" (3.81mm)
  • Wt./C: 1.0 lb. (0.45kg)   
Mini channel nuts

Square washer

  • Standard finishes: electro-plated zinc, Dura Green
  • Wt./C: 2 lbs. (0.9kg)
square washer

Mini channel fittings

Standard finishes: electro-plated zinc, Dura Green

B6129 and B6340 Two Hole Splice Plate

B6129 and B6340 two hole splice plate

  • Wt./C: 5 lbs. (2.2kg)     
Three Hole Splice Plate

Three hole splice plate

  • Wt./C: 7 lbs. (3.2kg)     
Three Hole Flat Adapter Plate

Three hole flat adapter plate

  • Wt./C: 19 lbs. (8.6kg)     
Four Hole Splice Plate

Four hole splice plate

  • Wt./C: 11 lbs. (5.0kg)     
Two Hole Swivel Plate

Two hole swivel plate

  • Wt./C: 7lbs. (3.2kg)     
Three Hole Swivel Plate

Three hole swivel plate

  • Wt./C: 10 lbs. (4.5kg)     
Three Hole Corner Plate

Three hole corner plate

  • Wt./C: 8 lbs. (3.6kg)     
Four Hole Corner Plate

Four hole corner plate

  • Wt./C: 11 lbs. (5.0kg)     
Four Hole Tee Plate

Four hole tee plate

  • Wt./C: 11 lbs. (5.0kg)     
Five Hole Cross Plate

Five hole cross plate

  • Wt./C 13 lbs. (5.9kg)     
Three Hole Corner Gusset Plate

Three hole corner gusset plate

  • Wt./C: 9 lbs. (4.1kg)     
Four Hole Corner Gusset Plate

Four hole corner gusset plate

  • Wt./C: 15 lbs. (6.8kg)     
Three Hole Tee Gusset Plate

Three hole tee gusset plate

  • Wt./C: 10 lbs. (4.5kg)     
Four Hole Tee Gusset Place

Four hole tee gusset plate

  • Wt./C: 15 lbs. (6.8kg)     
Five Hole Tee Gusset Plate

Five hole tee gusset plate

  • Wt./C: 22 lbs. (10.0kg)     
B6060 and B6230 Two Hole Corner Angle

B6060 and B6230 two hole corner angle

  • Wt./C: 5 lbs. (2.2kg)     
B6102 and B6103 Three Hole Corner Angle

B6102 and B6103 three hole corner angle

  • Wt./C: 8 lbs. (3.6kg)     
B6232 and B6374 Three Hole Corner Angle

B6232 and B6374 three hole corner angle

  • Wt./C 7 lbs. (3.2kg)     
B6104 and B6558 Four Hole Corner Angle

B6104 and B6558 four hole corner angle

  • Wt./C: 10 obs. (4.5kg)     
Four Hole Offset Bent Tee

Four hole offset bent tee

  • Wt./C: 11 lbs. (5.0kg)     
Five Hole Offset Bent Tee

Five hole offset bent tee

  • Wt./C: 14 lbs. (6.3kg)     
Four Hole Shelf Bracket

Four hole shelf bracket

  • Wt./C: 19 lbs. (8.6kg)     
B6134R & L and B6234R & L Four Hole Corner Gusset

B6134R & L and B6234R & L four hole corner gusset

  • Wt./C: 15 lbs. (6.8kg)     
Four Hole Gusseted Shelf Angle

Four hole gusseted shelf angle

  • Wt./C: 15 lbs. (6.8kg)     
Five Hole Gusseted Shelf Angle

Five hole gusseted shelf angle

  • Wt./C: 22 lbs. (10.0kg)     
Four Hole Gusseted Three Way Shelf Angle

Four hole gusseted three way shelf angle

  • Wt./C: 15 lbs. (6.8kg)     
Five Hole Gusseted Three Way Shelf Angle

Five hole gusseted three way shelf angle

  • Wt./C: 18 lbs. (8.1kg)     
Four Hole Adjustable Corner Angle

Four hole adjustable corner angle

  • Wt./C: 32 lbs. (14.5kg)     
Two Hole 90˚ Adapter Angle

Two hole 90˚ adapter angle

  • Wt./C: 11 lbs. (5.0kg)     
B6147-B6152, B6154 and B6162-B6165 Two Hole Open Angle

B6147-B6152, B6154 and B6162-B6165 two hole open angle

  • Wt./C: 8 lbs. (3.6kg)     
B6156-B6161 and B6155 Two Hole Closed Angle

B6156-B6161 and B6155 two hole closed angle

  • Wt./C: 8 lbs. (3.6kg)     
Two Hole 45˚ Adapter Angle

Two hole 45˚ adapter angle

  • Wt./C: 14 lbs. (6.3kg)     
Two Hole Splice Clevis for B72

Two hole splice clevis for B72

  • Wt./C: 11 lbs. (5.0kg)     
Three Hole Splice Clevis for B72

Three hole splice clevis for B72

  • Wt./C: 16 lbs. (7.2kg)     
Four Hole Splice Clevis for B72

Four hole splice clevis for B72

  • Wt./C: 24 lbs. (109kg)     
Two Hole Splice Clevis for B62

Two hole splice clevis for B62

  • Wt./C: 17 lbs. (7.7kg)     
Three Hole Splice Clevis for B62

Three hole splice clevis for B62

  • Wt./C: 26 lbs. (11.8kg)     
Four hole splice clevis for B62

Four hole splice clevis for B62

  • Wt./C: 36 lbs. (16.3kg)     
Three Hole U-Support

Three hole U-support

  • Wt./C: 10 lbs. (4.5kg)     
Three Hole U-Support

Three hole U-support

  • Wt./C: 12 lbs. (5.4kg)     

Three hole U-support

  • Wt./C: 16 lbs. (7.2kg)     
Five Hole U-Support

Five hole U-support

  • Wt./C: 13 lbs. (5.9kg)     
Four hole clevis

Four hole clevis

  • Wt./C: 9 lbs. (4.1kg)     
Two Hole Offset Z-Support

Two hole offset Z-support

  • Wt./C: 5 lbs. (2.2kg)     
Two Hole Offset Z-Support for B62

Two hole offset Z-support for B62

  • Wt./C: 7 lbs. (3.2kg)     
Two Hole Offset Z-Support for B72

Two hole offset Z-support for B72

  • Wt./C: 7 lbs. (3.2kg)     
Two Hole Offset Z-Support for B62A

Two hole offset Z-support for B62A

  • Wt./C: 9 lbs. (4.1kg)     
Two Hole Offset Z-Support

Two hole offset Z-support

  • Wt./C: 7 lbs. (3.2kg)     
Two Hole Z-Adapter Plate

Two hole Z-adapter plate

  • Wt./C: 28 lbs. (12.7kg)     
Eight hole wing connection

Eight hole wing connection

  • Wt./C: 28 lbs. (12.7kg)     
End cap b62

End cap for B62

  • Material: ASTM A1008 SS Grade 33 Type 1
  • Wt./C: 3 lbs. (1.3kg)     
End cap b72

End cap for B72

  • Material: ASTM A1008 SS Grade 33 Type 1
  • Wt./C: 1 lb. (0.4kg)     
Z-beam clamp

Z-beam clamp

  • 5/16"-18 setscrew included
  • 13/16" (20.6) maximum flange thickness
  • Material: ASTM A36
  • Wt./C: 13 lbs. (5.9kg)     
Bracket

Bracket

  • Safety factor: 2
  • Uniform design load: 40 lbs. (0.18kN)  
One hold double tubing strap

One hole double tubing strap

  • Material: ASTM A1008 SS Grade 33 Type 1
One hole tubing strap

One hole tubing strap

  • Material: sizes ¼"-1/2", ASTM A611 Grade C; 5/8"-1", ASTM A1008 SS
How to buy from Eaton