Download document () of 20
We make what matters work*
Surge protection

Innovative Technology Equalizer 2 series

The Innovative Technology Equalizer 2 series is a high-performance surge protective device (SPD) designed for industrial and commercial applications. It integrates thermally protected surge suppression components and offers features like the Active Tracking Network (ATN), Form C contacts and an audible alarm, ensuring robust protection for electrical and electronic equipment. 

All units are UL 1449 4th Edition listed and are available in all common voltages, as well as a variety of surge current capacity ratings.

Innovative Technology surge protection

Eaton provides a comprehensive range of innovative and reliable surge protection solutions to safeguard against lightning, utility switching, electric motor switching and more. Each product is independently tested and supported by the industry’s largest engineering and technical team.

The System Shield solution

The System Shield method offers comprehensive protection for all electrical and electronic equipment against electrical surges. Eaton’s I.T. Equalizer 2 series SPD is a key component, offering a compact, flexible and configurable design, making it suitable for various applications, including secondary service entrances, distribution panelboards and point-of-use applications.
Specifications

I.T. Equalizer 2 series SPD specifications

Peak surge current capacity ratings available 50, 80, 100, 120,150, 160, 200 kA per phase
Agency certification/listing UL 1449 4th Edition, UL 1283 7th Edition, CSA C22.2 No. 269.1-14 for Type 1 SPD, CSA C22.2 No. 269.2-13 for Type 2 SPD, CSA C22.2 No. 8-13 for EMI Filter 
Surge protective device type UL 1449 4th Edition and CSA Type 1 and Type 2 (dependent on feature options)
Durability repetitive strike test 12,000 strikes to ANSI/IEEET C62.41 (20 kV, 10 kA) Category C Combination Waveform
Single-phase voltages available (2W + G) 120, 240, 277, 480
Split-phase voltages available (3W + G) 120/240
Three-phase wye system voltages available (4W + G) 120/280, 240/415, 277/480, 347/600
Three-phase delta system voltages available (3W + G) 240, 480, 600
Three-phase high leg delta system voltage available (4W + G) 240
Input power frequency 50/60 Hz
Short-circuit current rating (SCCR) 200 kA
Nominal discharge current rating (In) 20 kA
Protection modes

Single-phase L-N, N-G, L-G

Split-phase L-N, N-G, L-G, L-L

Wye L-N, N-G, L-G, L-L

Delta L-G, L-L

Active Tracking Network (ATN) Up to 40 dB from 10 kHz to 100 MHz
Form C relay contact ratings 2A at 30 Vdc or 250 Vac
Operating temperature –40 °F to +140 °F (–40 °C to +60 °C)
Operating humidity 5% through 95%, noncondensing
Operating altitude Up to 2000 m (6561 ft)
Enclosure rating NEMA 4X enclosure
RoHS compliant Yes
Warranty 10 years standard, 15 years with product registration at Eaton.com/TVSS
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.