Eaton’s Innovative Technology® (I.T.) Protector+ series side‑mounted surge protective devices (SPDs) deliver the latest advancements in UL® 1449 5th Edition certified surge protection. Engineered for maximum safety and reliability, the Protector+ series safeguards equipment at main service entrances and critical load points with industry‑leading performance. Available in all common voltages and configurations, these SPDs offer surge current capacity ratings from 100 kA to 800 kA, along with three feature package options. The Protector+ series provides the ideal solution for virtually any electrical application, including service entrances, switchgear, motor control centers, distribution equipment, panelboards and point‑of‑use protection.
| Description | Specification |
| Surge current capacity per phase | 240 kA, 300 kA, and 400 kA ratings available |
| Nominal discharge current (In) | 20 kA |
| Short-circuit current rating (SCCR) | 200 kA |
| SPD type | Basic feature package = Type 1 (can also be used in Type 2 applications) |
| Standard, standard with surge counter, and Power Xpert SPD feature packages = Type 2 | |
| Enclosure types | NEMA 4 and NEMA 4X enclosures |
| Circuit breaker—30 A | Eaton catalog number: FDC3030L |
| Circuit breaker load and line | |
| Terminal torque specifications | #10 AWG 35 lb-in; #8 AWG 40 lb-in; #6–#4 AWG 45 lb-in; #3–1/0 AWG 50 lb-in (SPD maximum wire range #10–1/0 AWG) |
| Standard split-phase voltages | 120/240 |
| Single-phase voltage | 230 |
| Three-phase wye system voltages | 120/208, 127/220, 230/400, 277/480, 347/600 |
| Three-phase delta system voltages | 240, 480, 600 |
| Three-phase high-leg delta system voltages | 120/240 high-leg phase wire will be identified with a tag from the factory |
| Input power frequency | 50/60 Hz |
| Power consumption (standard with surge counter units) | |
| 208Y, 220Y, 230L, 240S, 240D, and 240H voltage | 0.6 W |
| 400Y, 480Y, and 480D basic voltage | 1.7 W |
| 600Y and 600D voltage | 2.1 W |
| Protection modes | Single split-phase L–N, L–G, N–G, L–L, single-phase L–N, L–G, N–G, three-phase delta L–G, L–L, three-phase wye L–N, L–G, N–G, L–L, three-phase high-leg delta L–N, L–G, N–G, L–L |
| Maximum continuous operating voltage (MCOV) | |
| 230 V single-phase | 320 V L–N, 320 V L–G, 320 V N–G |
| 127 V/220 V wye, 120 V/208 V wye, 120 V/240 V single split-phase | 150 V L–N, 150 V L–G, 150 V N–G, 300 V L–L |
| 120 V/240 V high leg | 150 V L–N, 150 V L–G, 150 V N–G, 300 V L–L, 320 V H–N, 320 V H–G, 470 V H–L |
| 230 V/400 V wye, 277 V/480 V wye | 320 V L–N, 320 V L–G, 320 V N–G, 640 V L–L |
| 347 V/600 V wye | 420 V L–N, 420 V L–G, 420 V N–G, 840 V L–L |
| 240 V delta | 300 V L–G, 300 V L–L |
| 480 V delta | 640 V L–G, 640 V L–L |
| 600 V delta | 840 V L–G, 840 V L–L |
| Ports | 1 or 2 |
| Operating temperature and humidity | –20 °C through +50 °C (–4 °F through +122 °F), 5% through 95%, noncondensing |
| Storage temperature | –20 °C through +50 °C (–4 °F through +122 °F) |
| Operating altitude | Up to 16,000 ft (5000 m) |
| Weight | Not to exceed 52 lb |
| Form C relay contact ratings | Maximum 0.46 A, 150 Vac, 1 A, 30 Vdc |
| Form C terminal block ratings | Rated 300 V, 16 A, 30–12 AWG solid or stranded wire. Torque range 5–7 lb-in |
| Form C relay contact logic | Power on, normal state—NO contact = OPEN, NC contact = CLOSED Power off, fault state—NO contact = CLOSED, NC contact = OPEN |
| EMI/RFI filtering attenuation (standard with surge counter) | Up to 50 dB from 10 kHz to 100 MHz |
| Standards / agency certifications | UL 1449 5th Edition—standard for SPDs |
| UL 1283 7th Edition—standard for EMI filters (Type 2 SPDs only) | |
| CSA Electrical Notice No. 516 1st Edition—surge/transient voltage suppressor (excludes 230L voltage code) | |
| CSA 22.2 No. 8-M1986 5th Edition—EMI filters | |
| Warranty | 15 years from the date of delivery to the purchaser, 20 years if the product is properly registered. |
| RoHS compliant | Yes |
Support from Eaton
Contact the Eaton technical resource team
Phone: (800) 809-2772, option 5, option 2
Or send us an email.