Download document () of 20
We make what matters work*
Surge protection devices

Innovative Technology Protector Series

The Protector Series provides surge protection under the harshest electrical conditions. Available in a range of voltages and configurations, these devices offer maximum flexibility and are engineered to meet strict guidelines for durability and protection — all backed by a 20-year warranty with online registration.

Our Innovative Technology solutions are designed specifically to help solve your most difficult electrical challenges—enhancing safety, reliability and protection for sensitive electronic equipment.

Robust solution
Symmetrical current distribution and high current density capabilites
Enhanced protection
With Eaton's Active Tracking and Threshold Suppression Networks
Maximum flexibility
Easy installation with the ability to mount the device in any position

Simplified monitoring

Continuously monitor device and electrical system status with LED indicators. Per-phase diagnostics and dry relay contacts help address problems proactively and maximize uptime. Optional surge counter shows addressed transient activity.

Active Tracking Network

This UL 1283-listed EMI/RFI filter network provides the industry’s best suppression of switching-generated ringing and high-energy impulse-generated transients. As a result, critical and sensitive loads receive the highest level of protection.

atn.jpg

Threshold Suppresion Network

The Innovative Technology Protector Series offers the best suppression of high-energy impulse-generated transients and the widest range of application compatibility. We use large diameter metal oxide varistors to mitigate high-energy impulses.

tsn.jpg

Rugged weatherproof enclosure

For installation in the most demanding industrial and commercial environments through the use of NEMA 4 and NEMA 4X enclosures.
Specifications

Protector Series specifications

Surge current capacity per phase (Standard) 50, 80, 100, 120, 160, 200 kA ratings available
Surge current capacity per phase (Legacy) 48, 65, 80, 120, 160, 240, 300, 400 kA ratings available
Nominal discharge current (In) 20 kA
Short-circuit current rating (SCCR) 200 kA
SPD type UL 1449 5th edition and CSA Type 1 and Type 2 SPD
Single-phase 100, 110, 120, 127, 200, 208, 220, 230, 240, 277
Standard split-phase voltages available 100/200, 110/220, 120/240, 127/254
Standard split-phase voltages available 100/200, 110/220, 120/240, 127/254
Three-phase wye system voltages available 100/175, 110/190, 120/208, 127/220, 220/380, 230/400, 240/415, 277/480, 305/525, 347/600
Three-phase delta system voltages 200, 208, 220, 230, 240, 380, 400, 415, 440, 480, 525, 600
Three-phase high-leg delta system voltages 120/240
Input power frequency 50/60 Hz
Protection modes Single split-phase L-N, L-G, N-G, L-L
Single-phase L-N, L-G, N-G
Three-phase wye L-N, L-G, N-G, L-L
Three-phase delta L-G, L-L
Three-phase high-leg delta L-N, L-G, N-G, L-L, H-N, H-G, H-L
Ports 1
Operating temperature –40 °C to +50 °C (–40 °F to +122 °F) S.M.A.R.T. models rated 0 °C to 50 °C (32 °F to 122 °F)
Operating humidity 5% through 95%, noncondensing
Operating altitude Up to 6561 ft (2000 m)
Weight 50–100 kA—approximately 6.8 kg (15 lb), 120–200 kA—approximately 9.1 kg (20 lb)
Form C relay contact ratings 125 Vac at 0.46 A, 30 Vdc at 1 A, terminal block connector rated 300 V, 1 A suitable for use with 26–16 AWG solid or stranded copper wire. Torque 5–7 lb-in
Form C relay contact logic Power on, normal state, NO contact = OPEN, NC contact = CLOSED
Power off, fault state, NO contact = CLOSED, NC contact = OPEN
Mounting feet torque rating 20.3 lb-in (2.3 N•m)
EMI/RFI filtering attenuation Up to 40 dB from 10 kHz to 100 MHz
Warranty 15 years, 20 years if registered
UL 96A compliant Yes
RoHS compliant Yes
NOM compliant Yes
Prop 65 compliant Yes
NFPA 780 compliant Yes
Wire length and AWG Factory prewired with ~30 inches of #10 AWG wire
Download Links
X
Download Close