Download document () of 20
We make what matters work*

Innovative Technology PX series

Eaton’s Innovative Technology PX series is a UL 1449 5th Edition-listed surge protective device that provides reliable, cost-effective surge protection. This Type 1 SPD is capable of being installed on either the line or load side of the service entrance disconnect and can be used as a replacement for devices formerly known as secondary surge arresters or lightning arresters, which could not be manufactured after UL 1449 5th Edition went into effect on September 29, 2009. The unit is available in many common voltages and configurations. Multiple mounting options coupled with a compact footprint enables installation of the PX in a wide range of applications, including panelboards, loadcenters, pump panels, control cabinets, other electrical assemblies and applications, transfer switches and generators.

Reliable, cost effective surge protection

Eaton's Innovative Technology PX series is versatile enough for installation on either the line or load side of the service entrance disconnect, making it a flexible choice for various setups. It boasts a robust 20 kA nominal discharge current rating on most models, with surge current capacities of 50 kA and 75 kA per phase, and maintains a compact footprint at just 4.8”L x 2.9”W x 2.5”D.

Install and operate with ease

The PX series comes pre-wired with 24 inches of 12-gauge wire and is mounted via the 1/2 inch nipple that is molded into its enclosure. Wall or DIN rail mounting can also be accomplished with the addition of an optional kit. When powered, the unit‘s light-emitting diode (LED) indicator reports the status of the protection elements and is active when the device is providing protection. Any loss of protection is signaled when the LED extinguishes.
Specifications

PX series specifications

Description

Ratings
Surge current capacity per phase 50 kA, 75 kA
Nominal discharge current (In) 20 kA for 1S101, SY101, 3Y201, NN201 and NN40010 10 kA for 3Y300 and NN501
Short-circuit current rating (SCCR) 200 kA
SPD type Type 1 (can also be used in Type 2 applications)

Single split-phase system voltages available (Vac)

120/240
Three-phase wye system voltages available (Vac) 120/208, 277/480, 347/600
Three-phase delta system voltages available (Vac) 240, 480, 600
Single split-phase and three-phase wye protection modes L-N, L-L
Three-phase delta protection modes L-G, L-L
1S101 and 3Y101 maximum continuous operating voltage (MCOV) 150 L-N, 300 L-L
3Y201 MCOV 320 L-N, 640 L-G
3Y300 MCOV 420 L-N, 840 L-G
NN201 MCOV 300 L-G, 300 L-L
NN400 MCOV 640 L-G, 640 L-L
NN501 MCOV 840 L-G, 840 L-L
Input power frequency 50/60 Hz
Enclosure rating NEMA 4
Operating temperature –20 °C to +50 °C (–4 °F to +122 °F)
Operating humidity 5–95%, noncondensing
Operating altitude Up to 16,000 ft (5000 m)
Agency certification and approvals UL 1449 5th Edition
Warranty 2 years

ANSI/UL 1449 5th Edition voltage protection ratings

Protection mode
L-N L-G L-L Voltage configuration
600 N/A 1000 1S101
600 N/A 1000 3Y101
1200 N/A 2000 3Y201
1500 N/A 2500 3Y300
N/A 1000 1000 NN201
N/A 2000 2000 NN400
N/A 2500 2500 NN501
Download Links
X
Download Close

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.