Download document () of 20
We make what matters work*
Surge protection

Innovative Technology XT series SPD

The Eaton Innovative Technology XT series surge protective device (SPDs) is the first to feature self-protected metal oxide varistors (MOVs) for superior energy capacity and fail-safe operation. Utilizing low-temperature solder, these SPDs ensure high surge current sustainability and safe disconnection during low-level fault events, preventing device failure. Available in 50 and 100 kA peak surge current ratings, the XT series offers versatile voltage applications from 100 to 600 Vac, and supports various wiring systems. With a compact design, high-intensity LED indicators and compliance with UL 96A, NFPA and RoHS standards, the XT series is ideal for residential, light industrial and commercial protection needs.

Proactive safety for unmatched protection

The XT series SPD offers a built-in thermal trip mechanism, automatically disconnecting the device when its temperature rises due to faults, ensuring safe operation and preventing potential damage.

Innovative Technology surge protection

Eaton provides a comprehensive range of innovative and reliable surge protection solutions to safeguard against lightning, utility switching, electric motor switching and more. Each product is independently tested and supported by the industry’s largest engineering and technical team.
Specifications

I.T. XT series SPD specifications

Peak surge current
XT50 50 kA peak per phase
XT100* 100 kA peak per phase
Nominal discharge current 20 kA**
Short-circuit current rating 100 kA
System voltages (Vac)
Direct current* 48, 125
Single-phase 200, 208, 220, 230, 240, 277, 480
Split-phase 100/200, 110/220, 120/240
Three-phase wye 100/175, 110/190, 120/208, 127/220, 220/380, 230/400, 240/415, 277/480, 305/525, 347/600
Three-phase delta 200, 208, 220, 230, 240, 380, 400, 415, 440, 480, 525, 600
Three-phase high-leg delta 240
Input power frequency 47 Hz to 420 Hz (50/60 Hz typical)
Protection modes
Single-phase L-N, L-G, N-G 
Split-phase L-N, L-G, L-L, N-G
Three-phase wye  L-N, L-G, L-L, N-G
Three-phase delta L-G, L-L
Connection #10 AWG (6 mm2)
Diagnostics LED indicators, 1 per phase
Operating temperature –13 °F to +140 °F (–25 °C to +60 °C)
Number of ports 1
Specific energy 100 kJ/ohm
Enclosure NEMA 4X (IP56) polycarbonate
Mounting Threaded 0.75-inches conduit fitting and  multi-point mounting holes
Weight ≈2 lb (1.0 kg)
Vibration Tested to IEC 60255-21-1 and IEC 60255-21-2

* DC models only available in 50 kA.

** 480L, 600D and 600Y units rated 10 kA In.

Download Links
X
Download Close

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.