Knowledge Search
Download document () of 20
Surge protection

MTL TP-Pipe surge protection for 2 wire transmitters

The Crouse-Hinds series MTL TP-Pipe surge protection device is easy to install by screwing into the transmitter conduit entry, connecting the flying leads to the device and the field wiring to the TP=Pipe pluggable terminals. The level of protection for field-mounted transmitters is far in excess of the optional transient protection facilities available from the transmitter manufacturers - without involving any additional wiring, conduit modifications or other expensive extras.

The TP-Pipe protection network consists of high-power, solid-state electronics and a gas-filled discharge tube capable of diverting 20kA impulses. The whole unit is encased in an ANSI 316 stainless steel housing, threaded for the common conduit entries used on process transmitters. Versions are available for 1/2” NPT, 20mm ISO, and G 1/2” (BSP 1/2 inch) threaded entries.

For hazardous-area use, approvals for both intrinsically safe and flameproof (explosionproof) operation are available in all gas groups and apparatus temperature classifications up to T4.

Safety
Intrinsically safe and flameproof to CENELEC standards
Installation ease
Screws into spare conduit entry
Performance
Low impedance series connection

Certifications and compliances

IEC:

  • ATEX: Ex II 3 G Ex nA IIC T6 (-40°C< Tamb < +60°C);  Ex II 3 G Ex nA IIC T5 (-40°C < Tamb < +85°C)
  • EU: Ex II 1G Ex ia IIC T4/T5/T6 Ga;  Ex II 2G Ex d IIC T6 (Tamb = -40°C to +60°C) Gb or T5 (Tamb= -40°C to +80°C) Gb or T4 (Tamb= -40°C to +85°C) Gb

NEC/CEC (FM):

  • Intrinsically safe: IS/I,II,III//1/ABCDEFG/T*
  • Intrinsically safe: I/0/AEx ia/IIC/T*
  • Explosionproof: XP/I/1/ABCD/T6
  • Dust Ignition proof: DIP/II,III/1/EFG/T6
  • Non-incendive: NI/I/2/ABCD/T6
  • Non-incendive: NI/I/2/IIC/T6
  • Special: S/II/2/FG/T6; Type 4X

T*= T4 or T6 depending on connection - refer to certificate

Design features

  • Easy and direct mounting - screws into spare conduit entry on the transmitter
  • Intrinsically safe and flameproof to CENELEC standards
  • Low impedance series connection avoids signal degradation of the loop
  • ATEX and Factory Mutual (FM) approved
  • 10 year product warranty

Standard materials

  • Casing - ANSI 316 stainless steel hexagonal barstock, male and female thread
Specifications

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
Download Links
X
Download Close