Knowledge Search
Download document () of 20
We make what matters work*
Surge protection

MTL ZoneBarrier telecom surge protection devices

The Crouse-Hinds series MTL ZoneBarrier range is a unique, modular protection system for tele-communication equipment. By providing an effective barrier between uncontrolled transient environments and your valuable equipment the ZoneBarrier range protects you from costly system down time and equipment failure. 

The sophisticated hybrid circuitry employed by the ZoneBarrier range protects your equipment without impeding normal operation. ZoneBarrier protection components comprise of a combination of solid state overvoltage protectors (sidactors) and positive temperature coefficient (PTC) devices to form three distinct stages of protection. This combination of high quality surge protection components gives the ZoneBarrier range its characteristic low limiting voltage and high surge current capacity which provides excellent protection.

All common telecommunication systems can be protected by the ZoneBarrier range. ZoneBarrier modules are available for Leased Line, Digital Data Service, T1, E1 and 2-wire ISDN and are available with a range of connection types.

Performance
Expandable, modular protection unlimited number of ports
Installation ease
Wall, DIN or 19” rack mountable
Reliability
UL 497A Listed & UL497B

Certifications and compliances

NEC/CEC:

  • UL 497A Listed
  • UL 497B Listed

Design features

  • Wall, DIN rail or 19: rack mountable
  • Expandable, modular protection for one to an unlimited number of ports
  • Three stage protection
  • UL 497A Listed & UL497B
  • Tested to IEC 61000-4-5 and CCITT K1
  • 10 year product warranty

Standard materials

  • Casing: Molded plastic
Specifications

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
Download Links
X
Download Close