Download document () of 20
We make what matters work*

Network and data surge protectors

Eaton’s Tripp Lite series network and data surge protectors are easy to install and highly effective against power surges, spikes and line noise that can damage equipment and destroy data. Engineered to provide optimal protection for network devices such as routers, switches, modem and other sensitive Ethernet, HDMI and PoE devices, these surge protectors are essential in any business operation in which a power disruption could result in significant network downtime and financial loss.

Whether you need to protect a small office or large corporate network, a data center, a school or university, a healthcare facility or just your home network, Eaton’s line of network surge protectors comes with high surge suppression ratings to provide reliable protection in both indoor and outdoor environments, including trade shows, convention halls, home theaters and digital signage applications. 

Eaton also backs its network surge protectors with a limited warranty and a technical support team ready to help you with any questions about installation, maintenance and troubleshooting.

Total Outlets
Up to 2
Outlet Types
HDMI, RJ45, 110 IDC
Input Voltage
120VAC, 230VAC

Why you need a surge protector

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close