Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Admiral SS Power Pedestal

Eaton's Admiral SS marine power pedestal provides amperage capabilities up to 500 Amps and voltages of 480/277 three-phase, 120/240 single-phase, 120/208 three-phase and combinations of these receptacles all in one unit to serve nearly any size mega yacht. 

Core features

  • Heavy 316L stainless steel housing that is powder coated with a polyester resin
  • Photocell controlled 4 watt 360° LED lighting with amber lens for bug reduction

Parts Handbook Volume VI

Marina Power and RV Park Equipment