Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Event Panel (Wall Mount)

Eaton's event panels are available in 36”, 42”,and 54” tall 3R enclosures. The wall mounted power modules are used to distribute power at promotional events. Each power module comes standard with 6 to 12 position fill options. 

Core features

  • Eaton’s Pow-R-Line 1A panelboard
  • 6, 8, and 10 position options
  • 400A service rating
  • Single & three phase applications
  • UL-Listed NEMA 12/3R Enclosure powder-coated metal enclosure
  • TayMac MX6200 in-use powder-coated receptacle enclosure
  • Through-feed lugs Silver Plated Copper Bus
  • Optional main breaker or switch
  • 20A - 100A wiring devices
  • Custom color options available