Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Firehouse Power Pedestal

The Firehouse is designed as a complete solution for fire and rescue needs for RV parks, marinas, and campgrounds. The Firehouse provides a convenient location and easy access to fire extinguishers and to an optional life ring when installing around pools and waterfront amenities. Standard features include 316L stainless steel housing, LED lighting light with a red lens to provide 360-degree lighting, and a 10 lb. ABC type fire extinguisher. An optional alarm strobe light and siren automatically activate when the door is open or optional life ring is removed.

Core features

  • Available with 10 or 20lb fire extinguisher, ABC type
  • Available with Alarm/Strobe option
  • Available with 24 inch life ring

Parts Handbook Volume VI

Marina Power and RV Park Equipment