Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Marina Panel

Eaton offers marina panel boards as stand alone units or in one of our substations. All of our busses are made of copper and are load rated, breakers are bolt-on type. Distribution panels can also have a main breaker or a main lug. Branch circuit breakers are provided based on customer requirements.

Marina Panel

Core features

  • All Internal Wiring Is Fine Stranded 1000 Volt Insulated Copper
  • Copper Bus Bars
  • All Exterior Hardware Is Stainless Steel
  • Underwriters Laboratories Listed

Parts Handbook Volume VI

Marina Power and RV Park Equipment