Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Newport Camp Mate Pedestal

Eaton's Newport Camp Mate provides many of the features and options of our other full size pedestals, but in a compact self-contained unit. This model provides more mounting options to RV park owners than any other model. It can be mounted to our stainless steel stand either flanged or direct burial, a post, or any wall. The Newport Camp Mate is UL listed and comes with a limited lifetime warranty on the housing. 

Core features

  • Designed to Mount on a storage box or post
  • Photocell controlled 4 watt LED lighting with amber lens for bug reduction
  • White heavy resin housing with a two-part polyurethane coating for a UV resistant, long lasting finish

Parts Handbook Volume VI

Marina Power and RV Park Equipment