Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Power pedestal accessories

Eaton's temporary power panels provide safe, reliable power for RV and construction sites. Durable, long-lasting units are available as metered (ring or ringless) or unmetered and can be mounted at the surface, on a pedestal, or in a back-to-back configuration.
Power pedestal accessories

Core features

Door swings up and pushes in to lock into open position. Pull out and push down to close door, which makes for easy installation and maintenance.
Padlockockable door prevents unauthorized entry and vandalism.
Galvanized steel with baked-on polyester powder coating offers long-term durability in outdoor conditions.
Removable upper deadfront cover allows easy incoming wire connections to breaker terminals.
Unique steel barrier prevents unauthorized operation of breakers when door is closed and padlocked
Optional lighting feature provides extra safety and security onsite and during nighttime panel operations.
Units are factory wired and assembled, which saves time and money on installation.
Lower deadfront cover rotates 90 degrees or can be removed for easy routing of incoming wires or receptacle changeouts.
One-piece case back simplifies installation.
Removable upper deadfront cover for easy incoming wire connections to breaker terminals.
Pedestal mount:
Surface mount:
Loop feed lug assembly with 350 kcmil lugs as standard.

Parts Handbook Volume VI

Marina Power and RV Park Equipment