Download document () of 20
We make what matters work*

Thermal control unit

A Thermal Control Unit (TCU) is a self-contained thermal forcing system that enables semiconductor teams to force, hold, and rapidly transition device temperature during characterization, validation, and production test. Eaton TCUs continuously sense and adjust to deliver repeatable test outcomes across bench, ATE, and SLT environments.

What does a thermal control unit do?

A thermal control unit (TCU) manages and regulates the temperature for a semiconductor device under test (DUT) to enable controlled testing at various temperatures and streamline the characterization of semiconductor devices across varying operating conditions. This precise temperature control is imperative throughout semiconductor testing processes to maintain stable and reliable test results while evaluating the performance of semiconductor devices.

Eaton thermal control unit do
Eaton thermal control unit work

How does a thermal control unit work?

Thermal control units (TCUs) operate within a closed feedback loop, swiftly and accurately adjusting parameters to maintain the specified target temperature. TCUs employ temperature sensors, such as thermocouples or resistance temperature detectors (RTDs), for continuous temperature monitoring within the testing environment. Most TCUs integrate safety features, serving as safeguards against potential overheating or other temperature-related issues to ensure the safety of both equipment and the semiconductor devices undergoing testing.

Thermal control unit challenges

Ensuring consistent temperature profiles from the first to last semiconductor devices presents significant challenges. For example, certain semiconductor tests demand swift temperature cycling, subjecting TCUs and their heating/cooling systems to considerable stress. Other tests involve intricate temperature profiles with exacting ramp rates and dwell times, highlighting the importance of tight operational control to uphold the precision of temperature measurements and control.

Eaton thermal control unit challenges

How Eaton addresses thermal control unit challenges

Deep expertise in the semiconductor industry empowers us to address TCU challenges with innovative thermal test system technologies. Our systems are meticulously tailored to meet the rigorous demands of semiconductor testing at multiple stages throughout the manufacturing cycle to ensure precise temperature control and uniformity, rapid temperature cycling and compatibility with complex temperature profiles. We prioritize reliability, safety and energy efficiency in our TCU designs, offering semiconductor manufacturers effective tools to conquer temperature-related challenges.

Why use Eaton thermal test control units?

Adaptable designs

Our liquid-free thermal systems harness pioneering phase-change technologies, delivering an expansive temperature forcing range from -55° C to 250° C and enable quieter, portable test solutions with fast stabilization, superior power handling and precision control. Our TCUs are adaptable to a broad spectrum of device sizes and types, whether socketed or soldered down, and seamlessly integrate into the industry’s most compact footprint within your test environment or production automated test equipment.

Scalable systems for accelerated time to market

Our thermal control units are scalable from the initial research and design phase through full production runs. Our TCUs enable streamlined testing and validation at every step in the design cycle, reducing your overall time to market.

Non-condensing TCU heads

Our proprietary design prevents chilled thermal control unit heads from condensing ambient moisture. Our design keeps devices under test dry even in the coldest test conditions.

Eaton boyds test control units
Eaton boyd test sockets

TCUs pair with test sockets

Our TCUs pair with test sockets to elevate test result accuracy and enable early detection of potential temperature-related issues. This integration provides a versatile and highly effective solution for semiconductor testing that drives chip innovation by ensuring the durability and performance of semiconductor devices across a broad spectrum of applications.

Specifications

Key parameter

TCU-0823

TCU-0584

TCU-0585

Temperature forcing range

(system accuracy)

-15°C to 120°C (±0.5°C)

-70°C to 150°C

(±0.3C)

-75°C to 175°C

(±0.3C)

Power handling (at Tcase)

1000 W @ 0°C

Up to 3500 W @ 70°C

80 W @ 0°C

15 W @ -60°C

80 W @ 0°C

15 W @ -60°C

Transition / ramp rate

Heat: up to 2.0°C/s

Cool: up to 3.75°C/s

Up to 70°C/ minute

Up to 70°C/ minute

Max supported package size

91 mm x 111 mm

40 mm

40 mm

Head actuation

External

Pneumatic

Pneumatic

Max head actuation force

1105 lbs

(500 kg)

100 lbs

(45 kg)

100 lbs

(45 kg)

User interface

10" resistive touch screen

5" resistive touch screen

5" resistive touch screen

Controller size (L x W x H)

564 x 351 x 669 mm

343 x 394 x 457 mm

343 x 394 x 457 mm

Thermal head size (base footprint) (L x W x H)

118 x 98 x 60 mm

59 x 59 x 50 mm

59 x 59 x 50 mm

Power (AC)

208-240 V, 50-60 Hz

100-240 V, 50-60 Hz

100-240 V, 50-60 Hz

Maximum amperage

20 A (208-240 V)

20 A (100 V)

8 A (240 V)

20 A (100 V)

8 A (240 V)

Clean dry air (CDA) input / dewpoint

1.2 cfm @ 110 psi

-70 °C dewpoint

1 cfm @ 100 psi

-70 °C dewpoint

1 cfm @ 100 psi

-70 °C dewpoint

Notes: Confirm final configuration, options, and adapter-dependent performance with Boyd Thermal by Eaton engineering before installation.
Download Links
X
Download Close