Select your location

Specifications

Mainshaft Subassemblies

Part Number Transmission Model
S-3055 FRO-14/15/16210C
S-3057 RTLO-15/16/17610B
S-3062 RTLO-16913A
S-3050 RTLO-18718B
S-3052 RTLO-20918B
S-3076 RTLO-22918B
S-3053 RTO-14/16908LL
S-3060 RTO-14/16915
S-3073 RTO-14613
S-3049 RTOC-16709A, RTLO-14/16713A
S-3056 RTOC-18909A, RTLO-18913A
S-3051 RTX-14609B
S-3059 RTX-16709B
S-3058 RTX-16710B
S-3054 RTX-16710C

Countershaft Subassemblies

Part Number Transmission Model Location
S-3026 FRO-15210C, FRO-16210C    Upper
S-3027 FRO-15210C, FRO-16210C (Internal Cooler)  Lower
S-3028 FRO-15210C, FRO-16210C (Internal Pump)  Lower
S-3035 RTLO-11/12/13/14/15/16/17610B     Upper
S-3036 RTLO-11/12/13/14/15/16/17610B     Lower
S-3063 RTLO-16913A     Lower
S-3064 RTLO-16913A     Upper
S-3029 RTLO-18718B     Upper
S-3030 RTLO-18718B     Lower
S-3065 RTLO-18913A     Lower
S-3066 RTLO-18913A     Upper
S-3039 RTLO-20918B     Upper
S-3040 RTLO-20918B     Lower
S-3097 RTLO-22918B     Upper
S-3098 RTLO-22918B     Lower
S-3031 RTLOM-16913L-DM3, RTLO-16913E-AS2/DM3, RTLO-14/16/18918-AS2/3, RTLOC-18909A-T2, RTOC-18909A Upper
S-3032 RTLOM-16913L-DM3, RTLO-16913E-AS2/DM3, RTLO-14/16/18918-AS2/3, RTLOC-18909A-T2, RTOC-18909A Lower
S-3041 RTO-11/14/16908LL     Upper
S-3042 RTO-11/14/16908LL     Lower
S-3074 RTO-14613     Lower
S-3075 RTO-14613     Upper
S-3024 RTOC-16909A, RTX-16709H, RTLO-16713A   Upper
S-3025 RTOC-16909A, RTX-16709H, RTLO-16713A   Lower
S-3033 RTX-11/12/13/14609B     Upper
S-3034 RTX-11/12/13/14609B     Lower
S-3047 RTX-15715, RTO-14/16915    Upper
S-3048 RTX-15715, RTO-14/16915    Lower
S-3043 RTX-16709B     Upper
S-3044 RTX-16709B     Lower
S-3037 RTX-16710B     Upper
S-3038 RTX-16710B     Lower
S-3045 RTX-16710C     Upper
S-3046 RTX-16710C     Lower

Subassemblies

Reman New Transmission Model
S-2680R S-2680 FR-9,11,12,13,14,15210B                  
S-2693R S-2693 FR-9,11,12,13,14,15210B SERVICE ONLY THIS ASSEMBLY HAS THE EXTRA COMPRESSION SPRING OPTIONAL DESIGN       
S-2701R S-2701 FRF-210s INCLUDES RANGE CYLINDER ASSY              
S-2702R S-2702 FRF-210s INCLUDES RANGE CYLINDER ASSY AND OPTIONAL DETENT SPRING DESIGN DETENT SPRING       
S-2844R S-2844 FRO-210s INCLUDES RANGE CYLINDER ASSY              
S-2845R S-2845 FRO-210s INCLUDES RANGE CYLINDER ASSY AND OPTIONAL DETENT SPRING DESIGN DETENT SPRING       
S-2694R N/A FROF-14210C SERVICE ONLY THIS ASSEMBLY HAS THE EXTRA COMPRESSION SPRING OPTIONAL DESIGN       
S-2846R S-2846 FROF-210s INCLUDES RANGE CYLINDER ASSY              
S-2847R S-2847 FROF-210s INCLUDES RANGE CYLINDER ASSY AND OPTIONAL DETENT SPRING DESIGN DETENT SPRING       
S-2429R S-2429 RT- Series – 8609               
S-1531R S-1531 RT/RTOO//RTLC Series and RTLOF-618A - RTO-715/908LL Series – (except automated)         
S-1806R S-1806 RT-6610                  
S-1492R S-1492 RT-910/915                  
S-2612R S-2612 RTAO & RTLO AS/AC 43391 sp Models            
N/A S-2616 RTAO-12/14/16710B/C-AC/AS                  
S-2058R S-2058 RTL/RTLO-610A/B FOR USE W/STANDARD LEVER              
S-2074R S-2074 RTL/RTLO-610B FOR USE W/REMOTE CONTROL              
S-2485R S-2485 RTLF/RTLOF-610A/B FOR USE W/REMOTE CONTROL              
S-2486R S-2486 RTLF/RTLOF-610A/B FOR USE W/STANDARD LEVER              
S-2272R S-2272 RTLO 9 Series 1600 lb. ft and above FOR UNITS BUILT PRIOR TO THE FORCED LUBRICATION SYSTEM DESIGN 
S-2927R S-2927 RTLO AS/AS2 18 sp Models              
S-2271R S-2271 RTLOF 9 Series 1600 lb. ft and above FOR UNITS BUILT PRIOR TO THE FORCED LUBRICATION SYSTEM DESIGN 
S-2911R S-2911 RTLOF 9 Series 1600 lb. ft and above FOR UNITS BUILT WITH THE FORCED LUBRICATION SYSTEM DESIGN  
S-2905R S-2905 RTO AS2/DM2 10 Sp Models              
S-2207R S-2207 RTO-09MLL and ALL Series               
N/A S-3023 RTO-10/12910B-AS3/DM3                  
N/A S-3021 RTO-14/16/18910B-AS3/DM3 RTLO/M-16913E/L-DM3                 
S-2211R N/A RTO-7DLL and MLL Series               
S-2910R S-2910 RTOC & RTLO 9 Series 1600 lb. ft and above FOR UNITS BUILT WITH THE FORCED LUBRICATION SYSTEM DESIGN
S-1529R S-1529 RTOF/RTOOF & RTF/RTLCF Series and RTLOF-618A Series            
S-2208R S-2208 RTOF-09MLL and ALL Series               
S-2049R N/A RTOF-11607/11707/13707 FOR OIL COOLER/FRONT REV/NEUT PROV             
S-2212R N/A RTOF-7DLL and MLL Series               
S-1527R S-1527 RTX, RTLO Series and RTO-1X915 Series – Standard Housing (except 10 sp, automated and some 9 series)  
S-1528R S-1528 RTXF, RTOF-908LL, RTOCF, RTOXF & RTLOF Series – Forward Housing (except RTLOF 10 sp, automated and some 9 series)
S-2733R S-2733 T-8607, 11607A/B AND 14607A/B               
S-1849R N/A T-8607, 11607A/B AND 14607A/B FOR ROADSPEED GOVERNOR W/OIL TROUGH          
S-1974R N/A T-8607, 11607A/B and 14607A/B FOR SERVICE ONLY FOR ROADSPEED GOVERNOR W/OIL TROUGH       
S-2731R S-2731 TX-607B Series                 
N/A S-3115 FM (LAS) - ULTRASHIFT PLUS              
N/A S-3111 FO(M) - ULTRASHIFT PLUS               
S-2747R S-2747 FR/FRO XX210B’s                 
S-2749R S-2749 FR/FRO XX210C’s                 
N/A S-1935 RT/RTX-11710C                  
N/A S-1937 RT/RTX-12710B                  
N/A S-1931 RT/RTX-13710B                  
N/A S-1818 RT/RTX-14710B                  
N/A S-2668 RTAO-12710B-AC/AS                  
N/A S-2672 RTAO-14/16710B-AC/AS                  
N/A S-2674 RTAO-14/16710C-AC/AS                  
S-2970R S-2970 RTLC/F-16609A                  
S-2972R S-2972 RTLC/F-16609E AFTER CONVERSION TO RTLO/F-16613B              
N/A S-2775 RTLO/F-12/13610B/T2                  
S-2767R N/A RTLO/F-12713A                  
S-2942R N/A RTLO/F-13610B-T2                  
S-2781R S-2781 RTLO/F-14,15,16,17610B/T2                  
S-2769R S-2769 RTLO/F-14713A, RTLO/F-16713A                 
S-2754R S-2754 RTLO/F-14718B, RTLO/F-16718B                 
N/A S-2765 RTLO/F-14913A                  
S-2786R N/A RTLO/F-14918B/T2                  
N/A S-1893 RTLO/F-16618                  
S-2761R S-2761 RTLO/F-16913A                  
S-2983R N/A RTLO/F-16913A-T2                  
S-2932R N/A RTLO/F-16913A-T2, RTLOC/F-16909A-T2                 
N/A S-2937 RTLO/F-18610B, RTLO-18610B-T2                 
N/A S-2742 RTLO/F-18913A                  
S-2783R S-2783 RTLO/F-18918B/T2, RTLO/F-16918B/T2                 
N/A S-2887 RTLO/F-20913A                  
S-2763R S-2763 RTLO/F-20918B/T2                  
N/A S-2889 RTLO/F-22918B                  
S-2940R N/A RTLO-14/16/18918A-AS2                  
S-2960R N/A RTLO-14/16/18918B-AS                  
N/A S-1892 RTLO-14618                  
N/A S-2756 RTLO-18718B                  
S-2962R N/A RTLO-20918B-AS                  
S-2944R N/A RTLO-22918A-AS2                  
S-2712R S-2712 RTO/F-11908LL, RTO/F-16908LL, RTO/F-14908LL, RT/F-8908L               
N/A S-2834 RTO/RTOF-11909ALL, 14909ALL, 16909ALL RTO/RTOF-11909MLL,14909MLL               
N/A S-2704 RTO/RTOF-14/16915                  
N/A S-1554 RTO-11707LL AND RT/RTO-14715/15715 AND RTO-13707DLL              
N/A S-1778 RTO-12709H                  
N/A S-2214 RTO-13707MLL                  
N/A S-2924 RTO-14/16710B-AS2                  
N/A S-2926 RTO-14/16710C-AS2                  
N/A S-2954 RTO-14/16910C-AS2                  
N/A S-2216 RTO-14709MLL                  
S-2976R N/A RTOC/F-16709A                  
S-2978R N/A RTOC/F-16709A AFTER CONVERSION TO 13 SPEED             
S-2980R N/A RTOC/F-16909A, RTLOC/F-16909A-T2                 
N/A S-2956 RTO-XX910B-AS2, RT-14910B-AS2, RTO-16910B-DM2                
N/A S-1901 RTX/RTXF-16709 B AND H               
N/A S-1897 RTX-13709H                  
N/A S-1769 RTX-14709H                  
N/A S-2045 RTX/F-16710B                  
How to buy from Eaton
Technical support

Roadranger Call Center:
+1 (800) 826-4357