Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Details

SINGLE-PHASE NODES UTILIZING ITRON METERS

RFN-410cL (Itron CENTRON C1S meter with integrated Eaton RF AMI Module)

RFN-420cL/RFN-420cD (Itron CENTRON II C2SX/C2SXD meter with integrated Eaton RF AMI Module)

SINGLE-PHASE NODES UTILIZING LANDIS+GYR METERS

RFN-510fL (Landis+Gyr FOCUS AL meter with integrated Eaton RF AMI Module)

RFN-520fAX/RX (Landis+Gyr FOCUS AX/AXe/AX-SD/AXe-SD single-phase meter with integrated Eaton RF AMI Module)

RFN-420fL (Landis+Gyr FOCUS AL meter with integrated Eaton RF AMI Module)

RFN-420fX/fD (Landis+Gyr FOCUS AX/AX-SD single-phase meter with integrated Eaton RF AMI Module)

AVAILABLE METER LCD DISPLAY OPTIONS

Time of Use (TOU)

Bi-directional/net metering

Demand values

RETROFIT KITS

Mitigate stranded assets and reduce costs

Equip supported meters to communicate via the Eaton RF network

OPTIONAL UNDER-GLASS SERVICE SWITCH

Provides remote disconnect and reconnect functionality, ensuring safety of personnel with load side voltage sensing, local status indication, remote disconnect status and alarms, and push button reconnect to avoid hazards

Allow meters to be configured for load limiting and load cycling 

AVAILABLE IN A WIDE VARIETY OF FORM FACTORS TO SUPPORT VIRTUALLY ANY APPLICATION

Meter forms include 1S, 2S CL200, 2S CL320 (2SE), 2K, 3S, 4S, 12S/25S (Network)

A-base services can be easily accommodated utilizing A-base adaptors

How to buy from Eaton