Select your location

Specifications

Details

DISTRIBUTION AUTOMATION & ENERGY EFFICIENCY

Increasingly, utilities are also looking at products to manage distribution system voltages in order to reduce demand and energy consumption and achieve significant energy savings. 

Conservation voltage reduction (CVR) strategies reduce demand and energy consumption while maintaining customer voltage power quality per established standards.

The operational benefits are improvements in energy efficiency and system voltages in the distribution system. 

The business benefits are a greater percentage of energy delivered to paying customers, deferment in investment in peaking generation plants and charges, and a reduction in the environmental impact of energy delivery.

3-PHASE MONITORING

Supports three-phase voltage current, power factor and harmonics monitoring points.

Allows utilities to monitor and assess power quality for every utility customer and to enable automation applications.

CONTROL ALGORITHMS

Every control is a robust, feature-rich device that can be deployed as a stand-alone operating control, or a remote communicating device with local  communications failsafe settings. 

Control algorithms include Time, Temperature, Voltage, Current, Kvar, SCADA Override and Remote operation.

DISTRIBUTED GENERATION

As distribution generation is increasing, utilities need controls that can operate correctly based on power flow and the generation source. 

The CBC-8000 control has a number of algorithms to address the challenging conditions distributed generation causes. 

SITE-READY

The CBC-8000 control is designed to easily integrate a variety of communication radios and modems.

Utilities can purchase the CBC-8000  control radio-ready or with a utility radio installed at the factory.

The equipment can be preprogrammed at the factory with your utility's settings file for the ultimate in installation simplicity.  

CONFIGURATION
The CBC-8000 control is a highly configurable control that can be programmed using ProView NXG configuration software, configured using the control front pane, or by Eaton’s Yukon Fleet Management application.  
FLEET MANAGEMENT

Yukon IED manager suite (IMS) software fully supports the CBC-8000 control and is a perfect solution for utilities needing to manage firmware, settings and user access. 

Yukon IMS software improves productivity by automating processes that were previously performed by sending technicians to the field.

Utilities can send and update files and perform audit logging of who accesses and modifies settings or installs firmware

ProView NXG software requirements

OPERATING SYSTEM

Microsoft Windows 10

Windows 8.1

Windows 7 SP1 Operating System 

PROCESSOR
2 GHz Intel Pentium processor (or equivalent) 
RAM
2 GB
STORAGE SPACE
700 MB of free hard-disk storage space 
SCREEN RESOLUTION
Monitor screen resolution of 1024 x 768 pixels (or higher) 
PROVIEW NXG
The latest version of ProView NXG requires the .NET framework version 4.6, which will be installed along with ProView NXG.  
How to buy from Eaton