Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
Eaton's RFN-1200 wireless interface device is designed for use in distribution automation (DA) applications, facilitating two-way automated communication between Eaton’s Yukon software platform or a utility SCADA application and a downline control or device.

Details

FLEXIBLE DEPLOYMENT OPTIONS
The RFN-1200 wireless interface device can be conveniently paired with Eaton advanced metering infrastructure (AMI) and demand response (DR) deployments or can be deployed as a stand-alone (distribution automation) DA solution utilizing Eaton's NetworkFirst approach.
SECURE CONTROL OF SMART GRID OPERATIONS ACROSS ONE NETWORK AND SOFTWARE PLATFORM
Network supports prioritized DNP messaging and the Yukon Operational Data Management System (ODMS) has built-in support of DNP via an optional protocol license
DNP MESSAGING SUPPORT

URBE (Unsolicited Report By Exception)

Integrity and exception polling

DNP control message initiation and verification

SERVICE VOLTAGE
12V DC
How to buy from Eaton