Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Visual T&D advanced features

Data visualization and control

  • Get immediate access to all data points, in real-time, in a variety of formats, with minimum configuration effort
  • User-defined tabular views with filtering, sorting, transition counters, and highlighting of changed values
  • User-defined trending views
  • Simplify engineering and commissioning by performing control operations directly from real-time data views. Supports power industry Direct Execute or Select Before Operate (SBO) control modes
  • Point tagging for operation lock-out, or informational purposes

Alarm and event management

  • Trigger alarm or event on a binary point change, or when an analog value moves out of its operational range.
  • Built-in system alarms on loss of data source, time synchronization or data quality.
  • Configurable alarm management process
  • Trigger email notifications by appearance, disappearance or acknowledgement of a condition

Data logging

  • Log all events, alarms, operator actions and all transitions on all data points
  • Select points to log and set up time or value-based deadbands to optimize data storage requirements
  • Support industry-proven PostgreSQL and Microsoft SQL Server databases as data historians
  • Field-proven performance with up to 100K data points and up to 10K sustained transitions per second
  • Retrieve, store, and display fault records from DFRs and protection relays

Single-line diagrams

  • Complete set of standard drawing tools
  • Create complex shapes by grouping simple shapes
  • Import pictures and bitmaps
  • Power industry shape libraries to simplify diagram creation
  • Alias Resolution feature for automatic point mapping 

Visual T&D system requirements

Windows Operating Systems
Windows 7 (SP1), Windows 8, Windows 10, Windows Server 2008 R2 (All SP), Windows Server 2012 R2 (All SP)
Minimum processor requirement
Intel Pentium, 2.8 GHz
Minimum RAM
4 GB
Disk space
250 GB
Database requirements
PostgreSQL 9.2, 9.3, Microsoft SQL Server 2008, 2012, 2016
Additional requirements
MS Excel Add in 2007 and 2010 32-bit
How to buy from Eaton