Select your location

Specifications

PLC (Power Line Carrier) AMI Solution

Eaton continues to manufacture, support and provide PLC equipment to our installed-base of PLC AMI and load management/demand response customers.
SUPPORTED PRODUCT MANUFACTURERS AND TYPES

Eaton

Cooper Power Systems

Cannon Technologies       

ABB

Westinghouse

CARRIER FREQUENCIES

12.5kHz

9.6kHz

DISTRIBUTION LINE CARRIER PROTOCOLS

EMETCON

VERSACOM

 ExpressCom

SOFTWARE PLATFORMS

Yukon

DSM/2

PLC EQUIPMENT

Carrier Control Units: CCU-700 (legacy unit), CCU-710 (legacy unit), CCU-711, CCU-721

Coupling Equipment: SCU-810, SCU-830, PCC-50, PCC-100, Single-phase coupler (capaciformer)

Repeater Equipment: RPT-900 (legacy unit), RPT-901 (legacy unit), RPT-902, RPT-801, RPT-850

Blocking Equipment: CBU (30A, 60A, 85A). PLC Filter

Metering Equipment: MCT-410cL, MCT-420cL, MCT-420cD, MCT-410fL, MCT- 410D, MCT-410iD, MCT-410i (legacy unit), MCT-430A (legacy unit), MCT-430A3, MCT-430S4, MCT-430SL, MCT-470 (legacy unit); Retrofit kits available for all supported meters

Load Control Receivers: LMT-3000 and LCR-3000 (legacy units), LCR-3100, LCR-3102

Basic DA Equipment: MCT-470 (legacy unit), CBC-3010 (legacy unit)

How to buy from Eaton