Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

SMP SC-2200 computer platform

Specifically designed to support mission-critical applications in harsh environments, Eaton's SMP SC-2200 computer performs in a compact package designed from the ground up to be the most powerful, reliable and scalable hardened computer in the industry, with no fans, no moving parts and hot-swappable dual power supplies. The SMP SC-2200 computer is one of Eaton's grid automation system solutions.

sc-2200.jpg
Match processor to the application
High performance
Designed for years of unattended operation
Rugged reliability
Field-upgradable options
Exceptional scalability

Core features

  • Substation-grade, fanless, no moving parts and USB 3.0 interfaces
  • Wide input voltage range
  • Flexible configuration
  • Scalable and modular architecture
  • Small form factor (2U)
  • Dual hot-swappable power supplies
  • Powerful multicore processors options
  • Flexible hardware or software RAID configurations
  • Selection of expansion modules 

Powerful, reliable and built for harsh environments

The SMP SC-2200 computer meets the most rigorous standards for substation-grade devices. It has no moving parts, it can withstand a very wide temperature range and it is immune to electrical surges and vibration. With its powerful and reliable design the SMP SC-2200 computer is an optimal choice for the most demanding computing applications in the harshest environments.

SMP SC-2200 substation computer online configurator

Use our online configurator to learn more about the options available.

Advanced automation platform

Eaton’s SMP Gateway is an advanced automation platform that can perform most of the functions required of a modern automation system. Some automation projects require a computer running a standard OS or Linux to perform security, data processing or utility developed functions. Eaton’s computing platform provides reliability expected of substation devices and deliver years of unattended operation.
How to buy from Eaton