Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Applications

HMI/SCADA and data historian

Use the SMP SC-2200 computing platform to:

  • Monitor and control the substation or plant automation system using HMI/SCADA software, such as Eaton’s
    Visual T&D software 
  • Store operational and non-operational data in the built-in high-capacity SSD drives, or optional hot-swappable RAID-configured drives
  • Connect to separate network segments using the multiple Ethernet interfaces, for increased security
  • Connect up to four high-definition screens for control and data visualization

Substation-level infrastructure services application

The modern automation system increasingly relies on services provided by the corporate IT infrastructure for security and compliance purposes. Services such as user authentication, security event logging and monitoring, as well as certificate management all rely on the corporate IT infrastructure and become unavailable if network communications is lost. The SMP SC-2200 computing platform is powerful enough to run Microsoft Windows Server software making it the optimal solution to providing substation-level services such as Active Directory and syslog servers, ensuring continued secure system operation.

 

Virtualization platform application

Increasingly, IT groups are promoting the use of powerful servers running multiple applications deployed as virtual machines (VM) to perform all the functions required by the automation system. This approach reduces the number of individual boxes and simplifies maintenance. Through virtualization technology, a single high-performance computer can be shared by multiple applications and infrastructure services as if they were running on different computers. An individual virtual machine can be updated and restarted without affecting other running virtual machines, greatly simplifying system maintenance and software updates.

 

  • Eaton’s SMP SC-2200 computer can be configured as a high-performance server to support and host a virtual infrastructure
  • Deploy functional applications and maintenance tools, using various operating systems, on a single hardware platform
  • Keep the HMI running while performing maintenance on the other applications and operating systems
  • Manage device configurations and passwords, retrieve power system events, and provide secure communications to engineering workstations from the corporate network using Eaton’s IED Manager Suite (IMS), Eaton’s cybersecurity solution for NERC-CIP compliance
 

10-year warranty on the SMP SC-2200 computing platform

All Eaton’s SMP products are designed to operate without any maintenance for their entire lifetime, when used under normal conditions. The SMP SC-2200 computing platform, now comes with a 10-year limited warranty, the terms of which are described in the 10-year warranty on SMP Products document which is available in the Resources section under Selling policy and T&Cs.

Benefits

Performance

Two processor options are available to meet your application’s performance requirements:

  • Intel Xeon E3-1505L quad core for server-grade performance and virtualization applications. This processor option supports Out-of-Band (OOB) computer management with Intel® Active Management Technology (AMT)
  • Intel i3-6100E dual core for IoT and less demanding industrial workstation-type applications

Reliability

The SMP SC-2200 computer is designed to provide the reliability expected of substation devices and deliver years of unattended operation.

Substation-grade compliant for operations in the most demanding environments:

  • IEC 61850-3 ed2.0
  • IEEE1613:2009/AMD2011 + IEEE1613.1:2013
  • IEC 60255-1:2009
  • Dual hot-swappable AC/DC power supplies with wide input voltage range
  • Up to 32 GB of error correcting code (ECC) memory
  • Solid-state drives (SSD) with flexible hardware RAID configurations for data integrity
  • Built-in watchdog automatically reboots the system in case of computer malfunction

Scalability

The SMP SC-2200 computer supports a wide range of field-upgradable optional features to meet the requirements of the most advanced automation applications:

  • Two (2) built-in SSD SLC slim SATA bays supporting up to 256 GB each for OS, application, and user data
  • Up to 2.5 TB of HDD or SSD data storage with RAID and hot-swap support
  • One or two 4 port metallic  10/100/1000BASE-T or fiber optic 100BASE-FX Ethernet modules
  • One or two 4 port Advanced Ethernet Modules with Standard/PRP/HSR capabilities
  • PC expansion module with 2 USB 2.0 ports, additional DVI-D port, 10/100/1000BASE-T Ethernet port with OOB support for the Intel Xeon E3-1505L processor, line input, line/headphone output, microphone input
  • PCIe adapter module to support two additional high definition screens; a total of four independent screens is supported on the SMP SC-2200 computer
  • Satellite synchronized clock (GNSS) option with access to GPS and GLONASS constellations (not field-upgradable)
How to buy from Eaton