Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

VisoVac submersible switchgear

Eaton’s submersible VisoVac switchgear is a fault interrupter using advanced, proven vacuum technology which provides the highest interrupting ratings in the industry. The device includes visible isolation and grounding for an all-in-one compact design – to handle the demands of underground and subsurface environments.

VisoVac submersible switchgear
Protection, controls and SCADA ready
Quick SCADA integration
Up to 25 kA sym or 40 kA sym interrupting ratings
Meets higher interruption demand for network systems
Visible isolation and ground
Meets required safety practices

Core features

  • Available with visible break and ground
  • Up to 40 kA sym interrupting
  • Gas-, oil- and regulation-free
  • Manual and remote operation capable
  • 10,000 mechanical operations

Robust construction

Eaton's VisoVac submersible switchgear is constructed of stainless steel rated to withstand the harsh submersible environment of utility vaults or dust-proof applications. The VisoVac uses Eaton’s proven vacuum technology, is tested up to 40 kA and meets IEEE Std. C37.74-2014.

Meets all underground switching needs

Eaton's VisoVac switchgear is ideal for underground or subsurface applications as well as primary network isolation or distribution sectionalizing in single or multi-way configurations.

Value-added accessories

Eaton's VisoVac switchgear is compatible with other Eaton value-added accessories such as Digitrip, remote access device, VaultGard communication platform, NPServe and other communications options.