Select your location

Locking devices
Ark-Gard ENP, ENR, ENC Explosionproof NEMA Locking Devices
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications
83 Results
Sort By
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, Single, 50-400 Hz, Copper-free aluminum, 5-15R, Single-gang, Dead end, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 6-15R, Single-gang, Dead end, 1/2", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Dead end, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Dead end, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 6-20R, Single-gang, Dead end, 1/2", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 6-20R, Single-gang, Dead end, 1/2", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Double, 50-400 Hz, Copper-free aluminum, 5-15R, Two-gang, Dead end, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Dead end, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 6-20R, Two-gang, Dead end, 1/2", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 6-20R, Two-gang, Dead end, 1/2", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 5-15R, Single-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 5-15R, Single-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 6-15R, Single-gang, Dead end, 3/4", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 6-20R, Single-gang, Dead end, 3/4", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 6-20R, Single-gang, Dead end, 3/4", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, Double, 50-400 Hz, Copper-free aluminum, 5-15R, Two-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, Double, 50-400 Hz, Copper-free aluminum, 5-15R, Two-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 6-20R, Two-gang, Dead end, 3/4", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 6-20R, Two-gang, Dead end, 3/4", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 5-15R, Single-gang, Dead end, 1", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 5-15R, Single-gang, Dead end, 1", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, Single, 50-400 Hz, Copper-free aluminum, 6-15R, Single-gang, Dead end, 1/2", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Dead end, 1", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Dead end, 1", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 6-20R, Single-gang, Dead end, 1", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Double, 50-400 Hz, Copper-free aluminum, 5-15R, Two-gang, Dead end, 1", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Dead end, 1", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Dead end, 1", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Dead end, 1", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 6-20R, Two-gang, Dead end, 1", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Group B rating, Dead end, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Group B rating, Dead end, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Group B rating, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single cover, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang , Group B rating, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 6-20R, Single-gang, Group B rating, Dead end, 3/4", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Group B rating, Dead end, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Group B rating, Dead end, 1", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 5-15R, Single-gang, Through feed, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Through feed, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Through feed, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 6-20R, Single-gang, Through feed, 1/2", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Double, 50-400 Hz, Copper-free aluminum, 5-15R, Two-gang, Through feed, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 5-20R, Two-gang, Through feed, 1/2", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Double, 50-400 Hz, Copper-free aluminum, 6-20R, Two-gang, Through feed, 1/2", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 5-15R, Single-gang, Through feed, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 5-15R, Single-gang, Through feed, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 15A, Single, 50-400 Hz, Copper-free aluminum, 6-15R, Single-gang, Through feed, 3/4", 250 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Through feed, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Through feed, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Premier receptacle assembly, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, Group B rating, Through feed, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, 50-400 Hz, Copper-free aluminum, 5-20R, Single-gang, External epoxy coating, Through feed, 3/4", 125 Vac
Eaton Crouse-Hinds series Ark-Gard ENR Value receptacle assembly, 20A, Single, Copper-free aluminum, 5-20R, Single-gang, Through feed, 3/4", 125 Vac
How to buy from Eaton
Locate a channel partner

Find an authorized distributor or sales rep near you

Questions before you buy

Email us using the link above, or call our Customer Support team at 1-866-764-5454