Select your location

Eaton's new EC007 A/C hose reduces refrigeration loss to minimize environmental impacts and maximize uptime

 

November 21, 2019

 

EDEN PRAIRIE, Minn. … Power management company Eaton today announced the launch of the new EC007 barrier hose as part of its EverCoolTM mobile air conditioning (A/C) hose portfolio. The new hose delivers improved permeation and kink resistance for truck, agricultural and construction customers.

 

“Building on a strong legacy of fluid conveyance product innovation, our EverCool portfolio of A/C hoses are setting a new standard for performance, flexibility and durability in the mobile A/C industry,” said Drew Peterson, global product manager, Fuel, A/C and Transportation, Hydraulics, Eaton. “The EverCool A/C product range, along with our global footprint, gives our customers around the world confidence that no matter the application, Eaton has a product to meet their needs.”

 

The complete portfolio, which includes the new EC007 barrier hose, FC800 large-bore hose and industry-leading GH001 veneer hose, now provides options for the full range of mobile A/C applications, including bus, truck, agricultural and construction vehicles.

 

The EC007 barrier hose is constructed with a thermoplastic barrier layer between textile-reinforced elastomeric layers, combined with a heat-, ozone- and UV-resistant synthetic elastomer.

 

The new hose joins Eaton’s GH001 veneer hose and the FC800 large-bore hose to complete the EverCool line. The GH001 features nearly zero permeation, a tighter bend radius, EZ-clip compatibility and the widest in-class temperature range. All three hoses in the portfolio are qualified with multiple refrigerants, including R1234yf.

 

The FC800 large-bore hose is specifically designed for nominal sizes required for bus air conditioning systems. The FC800 EverCool core is made of a blended chloroprene rubber material, a synthetic characterized by its long-lasting elasticity, heat resistance and excellent resistance to refrigerant and compressor oils. With virtually half the bend radius of comparable large-bore hoses, FC800 offers significantly greater flexibility and therefore withstands the high mechanical stress coming from the engine. The core is covered by a polyamide barrier layer, which reduces the hose permeation rate to just 1.0 kg/m²/year.

 

“Our customers rely on hard-working components to deliver consistent results on every job,” said Mike Stoltz, product manager, Fuel, A/C and Transportation, Eaton. “From minimizing permeation to improving fracture and kink resistance, our EverCool portfolio is designed to keep refrigerant inside the hose, even in difficult or tight installations.”

 

To learn more about Eaton’s EverCool portfolio, visit Eaton.com/EverCool.

 

Eaton is a power management company with 2018 sales of $21.6 billion. We provide energy-efficient solutions that help our customers effectively manage electrical, hydraulic and mechanical power more efficiently, safely and sustainably. Eaton is dedicated to improving the quality of life and the environment through the use of power management technologies and services. Eaton has approximately 100,000 employees and sells products to customers in more than 175 countries. For more information, visit Eaton.com.

 

 

Contact (for journalist enquiries)

Lynne Lande, (952) 937-7144

Evercool AC Hose Family Iimage
Eaton's EverCool portfolio of A/C hoses are setting a new standard for performance, flexibility and durability in the mobile A/C industry.