Coolant distribution units
New, higher power applications require more efficient cooling for high heat loads in compact volumes; this typically leads engineers to turn to liquid cooling solutions. Design engineers have creatively driven air-cooling innovation to impressive performance levels for product design teams reticent about introducing liquid cooling into high reliability data center systems. However, new requirements are making it increasingly difficult to avoid liquid entirely. Overlapping technology portfolios enable liquid, immersion, two phase and air cooling innovation to coexist, allowing engineers to blend the right solutions for each custom application to extend the performance boundaries of traditional air cooling systems and assure a safe migration to liquid cooling systems when appropriate. Thermal and power density demands of next generation designs have now reached air cooling limitations, requiring the transition to liquid. Liquid is much more efficient and has the capacity to transfer heat up to 4X higher than the capacity of forced air of the same mass. This enables faster, more cost-efficient, quieter, better performing applications through efficient, improved heat transfer and higher thermal performance with increased design flexibility and scalability. Increased efficiency and smaller systems also save space, allowing for more racks and servers operating at higher performances.
A liquid cooled system is a hydraulic circuit that typically consists of a cold plate that interfaces with a heat source in a device, hoses and pumps that circulate fluid through the system and a heat exchanger that rejects heat into the ambient environment. Liquid cooled systems are becoming much more common as air cooling is unable to handle new, higher heat loads and liquid cooling reliability is proven through many hours of in-field installations with leak-free performance. CDUs are the core of the liquid systems and are designed to increase overall system efficiency and reduce total cost of ownership for the data center.
Smaller, improved cooling with the design flexibility and customizations available for CDUs allows for data center operators to increase compute density by including additional racks. CDUs also provide the opportunity to rethink data center footprint configuration to maximize power density and energy efficiency.
When server or chassis heat loads outpace what traditional air cooling can achieve, CDUs offer higher thermal performance in smaller packages. Negating the need for bulky heat sinks, fan trays and components in air cooled systems that create significant environmental noise pollution and consume more energy, integrated CDUs enable greater server power density with quieter operation and more efficient natural resource utilization.
CDUs can integrate directly into facility water or facility-level cooling systems or can be designed as self-contained CDUs that offer a different level of flexibility. Cool the chassis, server or integrate CDU cooling capacity down to the processor or silicon. CDUs can be designed to integrate into existing data center or chassis configurations to retrofit for improved efficiency. Eaton CDUs are designed to meet IEC62368-1 and tested to withstand 3X maximum working pressure. All new subcomponent designs undergo harsh maximum pressure testing to destruction. Reliability testing incudes thermal cycling, min /max storage and packaging testing to ensure long-lasting, high quality, leak-free cooling.
Eaton has developed two key types of CDUs that are available based on size and implementation: In-rack CDUs and in-row CDUs.
In-rack CDUs are designed to integrate into a server chassis and distribute coolant to a series of servers or heat sources. In-rack CDU configurations are available for 4U to 10U sizes, installed within server chassis and offer 60 – 80kW of cooling capacity. These feature redundant pump design, dynamic condensation-free control, automatic coolant replenishing, a bypass loop for stand-by operation and automatic leak detection.
Freestanding In-row CDUs are larger and designed to manage high heat loads across a series of server chassis in data center environments. These full liquid cooling systems distribute coolant in and out of server chassis and can integrate into existing facility cooling systems or be designed to be fully self-contained. In-row CDU capacity ranges start at 300 kW with models in development that cool up to 700kW.
Processing and data storage needs will continue to increase exponentially as organizations and individuals further demand digitalization, greater functionality, increased speed and service, better connectivity and more electronification globally. To support this global trend, data centers and enterprise applications need to be larger, more efficient and operating 24/7 with improved processing and storage efficiency. This will, generate greater thermal density and higher heat loads as never seen before in enterprise technologies. Data centers will need to adapt their thermal management strategy quickly to accommodate the fast changing landscape and increased heat. Liquid cooling systems and CDUs will play a big part in these new strategies.
With decades of innovation expertise, experience and supplier partnerships, coupled with the unique approach of integrating multiple technologies into a streamlined product, Eaton will continue to stay at the forefront of innovation and improved manufacturing that offers unsurpassed reliability and performance while lowering overall costs to the data center operator. If you are looking to solve current issues or tackle new challenges for the next generation, start by contacting Eaton to learn more about thermal solutions, customizations and improved processes for cloud, enterprise and 5G applications.