Download document () of 20
We make what matters work*
Events provide an escape, a night of family fun at local carnival or county fair or an evening of memories hearing your favorite band play their songs live. Eaton powers these experiences with a full breadth or temporary event power panels, from pedestals to mountable options. Wheter, offthe-shelf or customized to a very specific set of electrical requirements, Eaton  can keep the fun going and meet the critical power needs for your event.

Event power pedestal

Customized power configured for your event

Eaton’s pedestal mount event panels are a customizable and reliable power option for all types of events. The pedestal mount event panel solves the special power needs for every possible outdoor event from festivals to carnivals to convention centers. 

  • UL-Listed​
  • Weather resistant stainless-steel enclosure​
  • Custom colors to match your event branding​
  • Any 20- 200 A receptacle breaker combination
  • Single & three phase applications
  • Outdoor rated enclosure (NEMA 3R)
Power Pedestal Solutions - 1

Food truck power pedestal

Quiet and reliable power for outdoor dining experiences ​

Eaton’s food truck pedestals provide safe reliable power in a compact, self-contained unit with standard generator output receptacles. The food truck pedestal meets the special power needs for food trucks at every possible outdoor event, from neighborhood parks to breweries to fairgrounds. 

  • Eliminates the noise and exhaust of generator power​
  • All generator receptacle combinations available
  • 20 – 50 A temporary power connections​
  • Color and lighting customizations to accent your event experience
Power Pedestal Solutions - 2

Event power panel

Customizable portable power

For your next event, festival, fair, or food truck needing temporary power, our customizable event panels are perfect. They offer ground fault and equipment protection, with options for pedestal or wall-mounted setups. Custom mounting brackets can be made if needed, and the panels come with various receptacle styles to meet all your electrical needs.

  • NEMA 3R enclosure withstands tough weather​
  • Main breaker or main lug configuration available​
  • 20 – 50 A receptacles with customizable counts​
  • Aluminum or copper bus
  • Single-phase, three-wire, 120/240 Vac
  • 100A – 225A rating
Power Pedestal Solutions - 3
Untitled design - 4

Eaton residential flex center

Order a customized event panel

Email: Send your project details

Call: 1-800-330-6479 Press 2

Submit: Complete the project form

Eaton marina & RV park solutions

Order event or food truck power pedestals

Email: Share your project details

Call: (757) 258-8800

Find a distributor near you