Download document () of 20
We make what matters work*

Bus Duct Monitoring Solution

Eaton’s Exertherm CTM Bus Duct Monitoring Solution continuously monitors critical bus duct joints to detect abnormal heat early and prevent unplanned power outages. By delivering real‑time alerts at the joint level, it helps operators take action before issues escalate, improving system reliability and uptime.

24x7 hotspot detection

Early identification of temperature rise in bus duct and bus bar power distribution systems

Exertherm application brochure bdms screen

Bus Duct Monitoring Solution brochure

eaton-bdms-heated-section-with-sensor-ctm.jpg

Build resilience into power distribution systems

The Bus Duct Monitoring Solution matches the modularity of bus duct for electrical power distribution. It's quick and easy to install, and just as versatile.

The solution gives users a call-to-action on a specific bus bar or bus duct joint which is potentially faulty and needs attention before a more serious problem occurs.

Continuous monitoring of these electrical joints provides a 24x7 early warning system to detect critical temperature rise and reduce the risk of power loss.

Benefits

Features

Identify potentially faulty bus duct joints before a more serious problem occurs

Simple installation

 
  • Works straight out of the box
  • Attaches quickly and easily
  • Sensors fit directly to joints
  • No complex commissioning

Flexible solutions

  • Modular build
  • Install at the same time as bus duct
  • Fits all complex bus duct systems
  • Maintenance free

Data integration

  • Digitally transform electrical assets
  • Provides 24x7 temperature and alarm data
  • Modbus 485 data taken direct to EPMS/BMS
  • Monitor trends over time

See how bus duct monitoring works

Identify potentially faulty joints

exertherm-group-2.svg

Why Choose Eaton Exertherm CTM solutions?

Eaton Exertherm CTM solutions has a history of technological innovation spanning over 30 years. As a world leader in thermal monitoring of electrical and mechanical infrastructure, we have developed a suite of solutions to help build resilience into power distribution networks.

24x7 thermal monitoring
Simple installation
Increase team safety
NFPA 70B compliant

Need more info? Let's talk

Get in touch to find out more about Bus Duct Monitoring by filling in the form. One of the Exertherm team will reach out to learn more about your requirements as soon as we can.

Related resources

White paper

Improve Data Center Uptime with Continuous Thermal Monitoring (CTM)