Download document () of 20
We make what matters work*

LV Switchgear Temperature Monitoring

Continuously monitor temperature in critical LV switchgear to detect developing issues early and reduce the risk of unplanned downtime. With 24/7 thermal insight, this solution replaces periodic inspections with real-time data to support safer, more reliable operation.

Monitor LV busbar joints and cable terminations

Protect critical electrical infrastructure by continuously monitoring low-voltage assets

Eaton lv switchgear brochure

LV switchgear thermal monitoring brochure

eaton-exertherm-thermal-monitoring-sensors-ctm.jpg

Protect LV electrical switchgear with continuous thermal monitoring

Eaton Exertherm CTM enables the following critical LV bus and cable terminations to be monitored simultaneously and in real-time:

Low-voltage busbar joints:

  • IR sensors monitor ACB main incomers, line, and load side
  • IR sensors monitor both sides of any bus couplers or tie breakers
  • IR sensors monitor ACB feeders load side
  • IR sensors monitor shipping/transport splits and other critical connections that are made on-site

Low-voltage cable terminations:

  • Cable sensors monitor ACB main incomers, line side
  • Cable sensors monitor ACB feeders, load side

Benefits

The Eaton Exertherm LV switchgear CTM solution provides an early warning of potentially compromised LV assets before they fail, causing unplanned facility outages. The LV switchgear solution provides protection from thermal asset changes where the eye can’t see and the hands can't reach. Our unique ‘fit and forget’ 24x7 electrical infrastructure monitoring technology gives you the peace of mind that your assets are running safely.

Features

Eaton Exertherm CTM solution are suitable for both new build and retro-fit installation, and also OEM vendor neutral.

Permanent installation

Permanently installed sensors are fit-and-forget technology that continuously monitors the temperature of critical joints or connections.

Cost efficient

Permanently installed, factory‑fitted or retrofittable, CTM sensors work around the clock and silently in the background.

Real-time data

Once installed our sensors work 24x7, 365 days a year to continuously monitor your critical electrical assets and provide condition data.

Lifetime guarantee

We're so confident with the resilience built into our technology that we provide a lifetime guarantee on our sensor hardware.

Product

Connectivity

There are two connectivity options available:

ETX25 Connectivity

Why Choose Eaton Exertherm CTM solutions?

Eaton is a global leading provider of 24x7 thermal coditioning monitoring for electrical infrastructure, successfully installed worldwide by all major OEMs. We deliver complete solutions for LV/MV Switchgear, MCC Drawers, Dry Transformers and more. We’re so proud of our proven reliability we even offer a zero maintenance lifetime guarantee.

24x7 Thermal Monitoring
Simple Installation
Increase Team Safety
NFPA 70B Compliant

Need more info? Let's talk

Get in touch to find out more about LV Switchgear by filling in the form. One of the Exertherm team will reach out to learn more about your requirements as soon as we can.

Related resources