Download document () of 20
We make what matters work*

Continuous thermal monitoring solutions for LV transformers

Identify electrical hotspots before they cause outages in low voltage transformers
 

Electrical hotspots in low voltage transformers are a symptom of overheating joints or connections that have the potential to cause power outages

Exertherm application brochure lv transformer

LV transformer brochure

This solution is specifically designed to provide continuous thermal monitoring protection for LV transformers via our Modbus transformer solution (MTS) which is provided in kit form per transformer (various kits are available depending on transformer size). 

Continuous Thermal Monitoring Solutions for LV Transformers

Protect low voltage transformers with continuous thermal monitoring sensor technology

Sensor looms connects back to the MTS datacard (MTD), which collects and transmits the sensor temperature data, and activates alarms when a fault is detected. The MTD is housed in an external enclosure, along with the LEDs to provide local alarm status.

  1. Sensor loom continuously monitors both the voltage input and voltage output connections

  2. Sensor loom continuously monitors coil tap change connections

Features

The low voltage transformer solution is suitable for both new build and retro-fit installation, and is also OEM vendor neutral.

Continuous monitoring

Permanently installed sensors are fit-and-forget technology that continuously monitors the temperature of critical joints or connections.

Simple kit form

LV transformer sensors from Exertherm are supplied in a kit form to make installation as simple as possible.

 

Real-time data

Once installed the sensors work 24x7, 365 days a year to continuously monitor your critical electrical assets and provide condition data.

High efficiency

This non-contact and non-powered solution creates it's own power supply from within the asset to monitor critical bus and joint connections.

Product

Eaton mcc kit numbering

Connectivity

The LV transformer (MTS) thermal condition monitoring solution can be connected in 2 ways.

Relay only

Local status LED + local/remote alarms.

MCC aggregator (MMA)

Local status LED + local/remote alarms + transfer of raw data via Modbus 485.

Would you like to know more?

Discuss your specific application requirements with our expert engineers, obtain additional technical information, or learn more about our other applications.

Why choose Eaton?

Eaton is a global number one provider of 24x7 thermal condition monitoring for electrical infrastructure, successfully installed worldwide by all major OEMs. We deliver complete solutions for LV/MV switchgear, MCC drawers, dry transformers and more. We’re so proud of our proven reliability we even offer a zero maintenance lifetime guarantee.

24x7 Thermal Monitoring
Simple Installation
Increase Team Safety
NFPA 70B Compliant