Download document () of 20
We make what matters work*

Continuous thermal monitoring for motor control centers

MCC Monitoring Solution

 

Permanently installed continuous temperature monitoring for critical electrical MCC assets.

cover-image-brochure-mcc-in-bucket.png

MCC ‘in-bucket’ monitoring solution brochure

The MCC solution is provided in a simple and easy to fit kit per drawer, comprising of thermal sensors, datacard and LED status light.

The MCC solution provides local and remote thermal and phase imbalance alarms.

Inside MCC image

Inside the MCC 

  1. Our non-powered sensors attach directly to the critical incoming / outgoing power connections where they continuously monitor temperature.

  2. The MCC datacard collects sensor temperature data to activate alarms when a fault is detected.

  3. A simple LED display provides local and visual system status.

Features

The Eaton Exertherm continuous thermal monitoring for motor control center solution is the most advanced way to detect potentially compromised MCC assets before they fail and cause unexpected operational downtime, or worse, damage. Suitable for retrofit and new build installations, the in-bucket or in-drawer MCC solution provides protection from thermal asset changes where the eye can’t see and the hands can't reach. Our unique ‘fit and forget’ 24x7 electrical infrastructure monitoring technology gives you the peace of mind that your assets are running safely. 

Benefits

Thermal monitoring

24x7 all-year-round protection for critical electrical assets

Avoid downtime

Reduce the risk asset failure and unplanned outages

Increase safety

Reduce interaction with faulty assets to improve personnel safety

Reduce costs

Save on expenditure with this low cost fit-and-forget solution

eaton-thumbnail-optimizing-electrical-infrastructure-in-mining-brochure.png

How Continuous Thermal Monitoring (CTM) transformed reliability in a 24/7 mining operation

eaton-thumbnail-motor-control-centers-how-keep-oil-refineries-running-brochure.png

Energy conglomerate replaced periodic thermography with always‑on proactive monitoring

See how it works: watch the MCC video

MCC in-drawer / in-bucket solution

Eaton mcc kit numbering

Connectivity

The MCC thermal monitoring ‘In-drawer’ solution can be connected in 3 ways.

Why choose Eaton Exertherm CTM?

Eaton is a global leader providing of 24x7 continuous thermal monitoring solutions for electrical infrastructure, successfully installed worldwide by all major OEMs. We deliver complete solutions for LV/MV switchgear, MCC drawers, dry transformers and more. We’re so proud of our proven reliability we even offer a zero maintenance lifetime guarantee.

24x7 Thermal Monitoring
Simple Installation
Increase Team Safety
NFPA 70B Compliant

Need more info? Let's talk

Get in touch to find out more about Bus Duct Monitoring by filling in the form. One of the Exertherm team will reach out to learn more about your requirements as soon as we can.