Download document () of 20
We make what matters work*

MV switchgear temperature monitoring

Monitor critical bus bar and joint connections in medium voltage switchgear

 

Electrical failures are caused by a number of different factors, including:

The effects of constant thermal cycling on the joints
Assets aging, mechanical damage, or environmental factors
Corrosion of the metal components damaging insulation
Intrusion and human error as a result of maintenance processes
eaton-mv-switchgear-brochure.png

MV switchgear brochure

MV Switchgear Temperature Monitoring

Protect electrical infrastructure with continuous thermal monitoring sensors

Continuous thermal monitoring technology enables critical MV switchgear joints and busbar connections to be monitored in real-time.

Thermal monitoring locations include:

  • IR sensors monitor main incomer breakers, line and load side
  • IR sensors monitor ACB feeders, line and load side

Benefits

Eaton Exertherm CTM solution for MV switchgear provides an early warning of potentially compromised assets before they fail, causing unplanned facility outages. The MV switchgear solution provides protection from thermal asset changes where the eye can’t see and the hands can't reach. Our unique ‘fit and forget’ 24x7 electrical infrastructure monitoring technology gives you the peace of mind that your assets are running safely.

Features

Eaton Exertherm CTM solution for MV switchgear is suitable for both new build and retro-fit installation, and also OEM vendor neutral.

Permanent installation

Permanently installed sensors for MV Switchgear mean you can fit and forget, only needing to return when a potential issue is flagged up.

Cost efficient

Permanently installed, factory‑fitted or retrofittable, CTM sensors work around the clock and silently in the background.

Real-time data

Once installed our sensors work 24x7, 365 days a year to continuously monitor your critical electrical assets and provide condition data.

Lifetime guarantee

We're so confident with the resilience built into Eaton technology that we provide a lifetime guarantee on our sensor hardware.

MV Switchgear Kit

MV Kit Numbering

Connectivity

There are two connectivity options available:

ETX25 Connectivity

Why Choose Eaton Exertherm CTM solutions?

Eaton is a global leading provider of 24x7 thermal coditioning monitoring for electrical infrastructure, successfully installed worldwide by all major OEMs. We deliver complete solutions for LV/MV Switchgear, MCC Drawers, Dry Transformers and more. We’re so proud of our proven reliability we even offer a zero maintenance lifetime guarantee.

24x7 Thermal Monitoring
Simple Installation
Increase Team Safety
NFPA 70B Compliant

Need more info? Let's talk

Get in touch to find out more about MV Switchgear by filling in the form. One of the team will reach out to learn more about your requirements as soon as we can.