Maximize Operational Uptime
Most maintenance approaches make risks and outages in electrical delivery systems difficult to track. Continuous thermal monitoring enables real-time awareness of asset health.
The benefits of 24x7 continuous thermal monitoring systems enable better equipment operation and more efficient maintenance cycles.
Building operations management is a rapidly developing discipline where building in asset resilience is key.
Continuous Thermal Monitoring provides operations personnel with a fuller and clearer picture of the operational health of essential electrical assets.
Operators are able to identify faults in advance of outages, helping to prevent downtime and maintain power to essential assets.
Our thermal monitoring sensors combine visual alerts and data to improve safety and provide more stable operational uptime.
Increase operational uptime
Increase return on asset investment
Acquire data from electrical assets
IIoT is irreversibly changing the way equipment is operated and maintained. It connects the internet to electrical/mechanical infrastructure and process machinery to enable condition monitoring data to be acquired.
It's more important now than ever to be focusing attention on the benefits of continuous monitoring as opposed to inspection, and accept that this change to digitized maintenance is inevitable.
With refrigeration so vital in the food service business, electrical connections must be inspected regularly as part of refrigeration maintenance programs to prevent operational meltdowns due to power loss.
The threat of lost stock due to refrigeration downtime means organizations need to be looking to solutions that digitize electrical asset maintenance and minimize the risk of electrical failure. Continuous monitoring for critical electrical assets is the key to ensuring operational uptime.
Data centers rely on a continuous supply of clean electricity, making power outages a constant and critical threat. Condition monitoring sensors are the key to obtaining the data that is fundamental to digitizing your electrical maintenance.
Condition monitoring sensors can be installed in electrical components such as LV/MV switchgear, MCCs, UPS, PDUs, and dry transformers. Sensors provide an early warning to alert personnel when and where a potential electrical failure may occur.
Unexpected failures in power distribution disrupt the ability to keep water flowing. Maintaining the electrical assets that power water treatment processes are key to ensuring better facility uptime and operational efficiency.
Power to water pumps is managed by motor control centers (MCC), which are essential to ensuring facility uptime. By monitoring MCC’s 24/7, engineers can detect electrical equipment faults in advance of a failure.
E-commerce continues to grow exponentially; this puts enormous pressure on fulfilment centers when it comes to customer expectation of fast delivery. A vital part of this process is the ability to move / sort packages as quickly and efficiently as possible via motorized conveyors.
Operational uptime for each motor is therefore essential, meaning a malfunction of a motor on the conveyor system can quickly lead to costly downtime and even shutdown of time critical core operations.
Hitting productivity goals and ensuring workforce safety are two key objectives for oil and gas managers. Whether operations are up-, mid-, or downstream, these challenges are shared across the energy sector.
Eliminate the risk of unexpected electrical equipment failures with new and more efficient maintenance methods. Thermal sensors monitor critical electrical assets 24/7 and provide valuable condition data for equipment such as LV/MV switchgear, MCCs, UPS, PDUs, and dry transformers.
Strengthen your value proposition through digital IIoT offerings and help your customers by deploying and scaling digital solution retrofits and upgrades.
Sharpen your profile, stand out, and gain a competitive edge by offering digitally enabled equipment and solutions and via customer lifetime value selling.
Sharpen your profile, stand out, and gain a competitive edge by offering digitally enabled equipment and solutions and via customer lifetime value selling.